-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6618 - Flush Socket Reducer Bushing Spg x S - Kynar® Natural PVDF Schedule 80
PVDF Kynar Fittings
The Chemtrol® flush socket reducer bushing features a male end (spigot) and a female socket connection. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar® PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Size (Dimensions) |
Connection Type |
Description |
|---|---|---|---|---|
| CE03000 | UPC Code N/A 039923067180 | Size (Dimensions) N/A 3/4 x 1/2 | Connection Type N/A Spg x S | Description N/A 6618 3/4 X 1/2 SOC BUSH NAT PVDF HEX |
| CE03040 | UPC Code N/A 039923067227 | Size (Dimensions) N/A 1 x 1/2 | Connection Type N/A Spg x S | Description N/A 6618 1 X 1/2 SOC BUSH NAT PVDF HEX |
| CE03050 | UPC Code N/A 039923067203 | Size (Dimensions) N/A 1 x 3/4 | Connection Type N/A Spg x S | Description N/A 6618 1 X 3/4 SOC BUSH NAT PVDF HEX |
| CE03100 | UPC Code N/A 039923067241 | Size (Dimensions) N/A 1 1/2 x 1 | Connection Type N/A Spg x S | Description N/A 6618 1-1/2 X 1 SOC BUSH NAT PVDF HEX |
| CE03150 | UPC Code N/A 039923067326 | Size (Dimensions) N/A 2 x 1 | Connection Type N/A Spg x S | Description N/A 6618 2 X 1 SOC BUSH NAT PVDF HEX |
| CE03200 | UPC Code N/A 039923067302 | Size (Dimensions) N/A 2 x 1 1/2 | Connection Type N/A Spg x S | Description N/A 6618 2 X 1-1/2 SOC BUSH NAT PVDF HEX |
| CE03210 | UPC Code N/A 039923067340 | Size (Dimensions) N/A 3 x 2 | Connection Type N/A Spg x S | Description N/A 6618 3 X 2 SOC BUSH NAT PVDF HEX |
| CE03220 | UPC Code N/A 039923067364 | Size (Dimensions) N/A 4 x 3 | Connection Type N/A Spg x S | Description N/A 6618 4 X 3 SOC BUSH NAT PVDF HEX |
| CE03230 | UPC Code N/A 039923067388 | Size (Dimensions) N/A 6 x 4 | Connection Type N/A Spg x S | Description N/A 6618 6 X 4 SOC BUSH NAT PVDF RND |

