-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4518-3-4 - Flush Thread Reducer Bushing MPT x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC flush thread reducer bushing features a male pipe thread and a female pipe thread connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Size (Dimensions) |
Fitting Plastic 2-End Connection Type |
Description |
|---|---|---|---|---|
| CA15050 | UPC Code N/A 039923158826 | Size (Dimensions) N/A 1/2 x 1/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 1/2X1/4 TXT BUSH PVC 80 |
| CA15100 | UPC Code N/A 039923158840 | Size (Dimensions) N/A 3/4 x 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 3/4X1/2 TXT BUSH PVC 80 |
| CA15150 | UPC Code N/A 039923158888 | Size (Dimensions) N/A 3/4 x 1/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 3/4X1/4 TXT BUSH PVC 80 |
| CA15200 | UPC Code N/A 039923158901 | Size (Dimensions) N/A 1 x 3/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 1X3/4 TXT BUSH PVC 80 |
| CA15250 | UPC Code N/A 039923158925 | Size (Dimensions) N/A 1 x 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 1X1/2 TXT BUSH PVC 80 |
| CA15300 | UPC Code N/A 039923158949 | Size (Dimensions) N/A 1 x 1/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 1X1/4 TXT BUSH PVC 80 |
| CA15350 | UPC Code N/A 039923158987 | Size (Dimensions) N/A 1 1/4 x 1 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 11/4X1 TXT BUSH PVC 80 |
| CA15400 | UPC Code N/A 039923159007 | Size (Dimensions) N/A 1 1/4 x 3/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 11/4X3/4 TXT BUSH PVC 80 |
| CA15450 | UPC Code N/A 039923159021 | Size (Dimensions) N/A 1 1/4 x 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 11/4X1/2 TXT BUSH PVC 80 |
| CA15500 | UPC Code N/A 039923159069 | Size (Dimensions) N/A 1 1/2 x 1 1/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 11/2X11/4 TXT BUSH PVC 80 |
| CA15550 | UPC Code N/A 039923159083 | Size (Dimensions) N/A 1 1/2 x 1 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 11/2X1 TXT BUSH PVC 80 |
| CA15600 | UPC Code N/A 039923159106 | Size (Dimensions) N/A 1 1/2 x 3/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 11/2X3/4 TXT BUSH PVC 80 |
| CA15650 | UPC Code N/A 039923159120 | Size (Dimensions) N/A 1 1/2 x 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 11/2X1/2 TXT BUSH PVC 80 |
| CA15700 | UPC Code N/A 039923159144 | Size (Dimensions) N/A 2 x 1 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 2X11/2 TXT BUSH PVC 80 |
| CA15750 | UPC Code N/A 039923159168 | Size (Dimensions) N/A 2 x 1 1/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 2X11/4 TXT BUSH PVC 80 |
| CA15800 | UPC Code N/A 039923159182 | Size (Dimensions) N/A 2 x 1 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 2X1 TXT BUSH PVC 80 |
| CA15850 | UPC Code N/A 039923159205 | Size (Dimensions) N/A 2 x 3/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 2X3/4 TXT BUSH PVC 80 |
| CA15900 | UPC Code N/A 039923159229 | Size (Dimensions) N/A 2 x 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 2X1/2 TXT BUSH PVC 80 |
| CA15950 | UPC Code N/A 039923159243 | Size (Dimensions) N/A 2 1/2 x 2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 21/2X2 TXT BUSH PVC 80 |
| CA16000 | UPC Code N/A 039923159366 | Size (Dimensions) N/A 3 x 2 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 3X21/2 TXT BUSH PVC 80 |
| CA16050 | UPC Code N/A 039923159380 | Size (Dimensions) N/A 3 x 2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 3X2 TXT BUSH PVC 80 |
| CA16100 | UPC Code N/A 039923159403 | Size (Dimensions) N/A 3 x 1 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 3X11/2 TXT BUSH PVC 80 |
| CA16150 | UPC Code N/A 039923159526 | Size (Dimensions) N/A 4 x 3 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 4X3 TXT BUSH PVC 80 |
| CA16250 | UPC Code N/A 039923159564 | Size (Dimensions) N/A 4 x 2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 451834 4X2 TXT BUSH PVC 80 |

