-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4503 - Female Adapter Coupling S x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC adapter features a female socket and female pipe thread connections. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Size (Dimensions) |
Fitting Plastic 2-End Connection Type |
Description |
|---|---|---|---|---|
| CA04100 | UPC Code N/A 039923154989 | Size (Dimensions) N/A 1/4 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 4503 1/4 SXT FEM ADAP PVC 80 |
| CA04150 | UPC Code N/A 039923155023 | Size (Dimensions) N/A 1/2 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 4503 1/2 SXT FEM ADAP PVC 80 |
| CA04200 | UPC Code N/A 039923155108 | Size (Dimensions) N/A 3/4 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 4503 3/4 SXT FEM ADAP PVC 80 |
| CA04250 | UPC Code N/A 039923155160 | Size (Dimensions) N/A 1 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 4503 1 SXT FEM ADAP PVC 80 |
| CA04300 | UPC Code N/A 039923155269 | Size (Dimensions) N/A 1 1/4 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 4503 11/4 SXT FEM ADAP PVC 80 |
| CA04350 | UPC Code N/A 039923155306 | Size (Dimensions) N/A 1 1/2 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 4503 11/2 SXT FEM ADAP PVC 80 |
| CA04400 | UPC Code N/A 039923155344 | Size (Dimensions) N/A 2 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 4503 2 SXT FEM ADAP PVC 80 |
| CA04450 | UPC Code N/A 039923155368 | Size (Dimensions) N/A 2 1/2 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 4503 21/2 SXT FEM ADAP PVC 80 |
| CA04500 | UPC Code N/A 039923155382 | Size (Dimensions) N/A 3 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 4503 3 SXT FEM ADAP PVC 80 |
| CA04550 | UPC Code N/A 039923155405 | Size (Dimensions) N/A 4 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 4503 4 SXT FEM ADAP PVC 80 |

