-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4533-3 - FKM Female Adapter Union S x FPT - PVC Schedule 80
PVC Schedule 80 Fittings
The dark grey PVC adapter union features a female socket and a female pipe thread connections. This fitting has an FKM fluorocarbon which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are easy to install and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Size (Dimensions) |
Connection Type |
Description |
|---|---|---|---|---|
| CA20605 | UPC Code N/A 039923171610 | Size (Dimensions) N/A 1/2 | Connection Type N/A S x F (NPT) | Description N/A 4533-3 1/2 S X T UNION PVC 80/FKM |
| CA20610 | UPC Code N/A 039923171627 | Size (Dimensions) N/A 3/4 | Connection Type N/A S x F (NPT) | Description N/A 4533-3 3/4 SXT UNION PVC 80/FKM |
| CA20615 | UPC Code N/A 039923171634 | Size (Dimensions) N/A 1 | Connection Type N/A S x F (NPT) | Description N/A 4533-3 1 S X T UNION PVC 80/FKM |
| CA20620 | UPC Code N/A 039923171641 | Size (Dimensions) N/A 1 1/4 | Connection Type N/A S x F (NPT) | Description N/A 4533-3 1-1/4 S X T UNION PVC 80/FKM |
| CA20625 | UPC Code N/A 039923171658 | Size (Dimensions) N/A 1 1/2 | Connection Type N/A S x F (NPT) | Description N/A 4533-3 1-1/2 S X T UNION PVC 80/FKM |
| CA20630 | UPC Code N/A 039923171665 | Size (Dimensions) N/A 2 | Connection Type N/A S x F (NPT) | Description N/A 4533-3 2 S X T UNION PVC 80/FKM |
| CA20635 | UPC Code N/A 039923171689 | Size (Dimensions) N/A 3 | Connection Type N/A S x F (NPT) | Description N/A 45333 3 SXT UNION PVC 80/FKM |
| CA19717 | UPC Code N/A 039923154088 | Size (Dimensions) N/A 1 1/2 | Connection Type N/A S x F (Metal) | Description N/A 4533-3SS 1-1/2 PVC TRANS-UNION |

