hero-banner
Batch CAD Cart (0)
  • Cart is empty
The dark grey PVC flush socket reducer bushing features a male end (spigot) and a female pipe thread connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 

Material Number

UPC Code

Size (Dimensions)

Connection Type

Description

CA13550 N/A 039923157768 N/A 1/2 x 1/4 N/A Spg x F N/A 4518-3 1/2X1/4 SPGXT BUSH PVC 80
CA13600 N/A 039923157805 N/A 3/4 x 1/2 N/A Spg x F N/A 4518-3 3/4X1/2 SPGXT BUSH PVC 80
CA13650 N/A 039923157843 N/A 3/4 x 1/4 N/A Spg x F N/A 4518-3 3/4X1/4 SPGXT BUSH PVC 80
CA13700 N/A 039923157867 N/A 1 x 3/4 N/A Spg x F N/A 4518-3 1X3/4 SPGXT BUSH PVC 80
CA13750 N/A 039923157881 N/A 1 x 1/2 N/A Spg x F N/A 4518-3 1X1/2 SPGXT BUSH PVC 80
CA13800 N/A 039923157928 N/A 1 1/4 x 1 N/A Spg x F N/A 4518-3 11/4X1 SPGXT BUSH PVC 80
CA13850 N/A 039923157942 N/A 1 1/4 x 3/4 N/A Spg x F N/A 4518-3 11/4X3/4 SPGXT BUSH PVC 80
CA13900 N/A 039923157966 N/A 1 1/4 x 1/2 N/A Spg x F N/A 4518-3 11/4X1/2 SPGXT BUSH PVC 80
CA13950 N/A 039923158048 N/A 1 1/2 x 1 1/4 N/A Spg x F N/A 4518-3 11/2X11/4 SPGXT BUSH PVC 80
CA14000 N/A 039923158062 N/A 1 1/2 x 1 N/A Spg x F N/A 4518-3 11/2X1 SPGXT BUSH PVC 80
CA14050 N/A 039923158086 N/A 1 1/2 x 3/4 N/A Spg x F N/A 4518-3 11/2X3/4 SPGXT BUSH PVC 80
CA14100 N/A 039923158109 N/A 1 1/2 x 1/2 N/A Spg x F N/A 4518-3 11/2X1/2 SPGXT BUSH PVC 80
CA14150 N/A 039923158123 N/A 2 x 1 1/2 N/A Spg x F N/A 4518-3 2X11/2 SXT BUSH PVC 80
CA14200 N/A 039923158147 N/A 2 x 1 1/4 N/A Spg x F N/A 4518-3 2X11/4 SPGXT BUSH PVC 80
CA14250 N/A 039923158161 N/A 2 x 1 N/A Spg x F N/A 4518-3 2X1 SPGXT BUSH PVC 80
CA14300 N/A 039923158185 N/A 2 x 3/4 N/A Spg x F N/A 4518-3 2X3/4 SPGXT BUSH PVC 80
CA14350 N/A 039923158208 N/A 2 x 1/2 N/A Spg x F N/A 4518-3 2X1/2 SPGXT BUSH PVC 80
CA14400 N/A 039923158246 N/A 2 1/2 x 2 N/A Spg x F N/A 4518-3 21/2X2 SPGXT BUSH PVC 80
CA14450 N/A 039923158260 N/A 2 1/2 x 1 1/2 N/A Spg x F N/A 4518-3 21/2X11/2 SPGXT BUSH PVC 80
CA14550 N/A 039923158307 N/A 2 1/2 x 1 N/A Spg x F N/A 4518-3 21/2X1 SPGXT BUSH PVC 80
CA14600 N/A 039923158369 N/A 3 x 2 1/2 N/A Spg x F N/A 4518-3 3X21/2 SPGXT BUSH PVC 80
CA14650 N/A 039923158383 N/A 3 x 2 N/A Spg x F N/A 4518-3 3X2 SPGXT BUSH PVC 80
CA14700 N/A 039923158406 N/A 3 x 1 1/2 N/A Spg x F N/A 4518-3 3X11/2 SPGXT BUSH PVC 80
CA14750 N/A 039923158420 N/A 3 x 1 1/4 N/A Spg x F N/A 4518-3 3X11/4 SPGXT BUSH PVC 80
CA14800 N/A 039923158444 N/A 3 x 1 N/A Spg x F N/A 4518-3 3X1 SPGXT BUSH PVC 80
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2