CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The PVC Schedule 40 tee is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
|---|---|---|---|---|---|
| L897200 | N/A 039923145222 | N/A Slip x Slip x Slip | N/A 1/2 | N/A 401-005 1/2 SxSxS TEE PVC 40 | N/A 0.062 lb |
| L898400 | N/A 039923145284 | N/A Slip x Slip x Slip | N/A 3/4 | N/A 401-007 3/4 SxSxS TEE PVC 40 | N/A 0.098 lb |
| L899300 | N/A 039923145383 | N/A Slip x Slip x Slip | N/A 1 | N/A 401-010 1 SxSxS TEE PVC 40 | N/A 0.158 lb |
| L900050 | N/A 039923145604 | N/A Slip x Slip x Slip | N/A 1 1/4 | N/A 401-012 1 1/4 SxSxS TEE PVC 40 | N/A 0.252 lb |
| L901150 | N/A 039923145864 | N/A Slip x Slip x Slip | N/A 1 1/2 | N/A 401-015 1 1/2 SxSxS TEE PVC 40 | N/A 0.353 lb |
| L902600 | N/A 039923146243 | N/A Slip x Slip x Slip | N/A 2 | N/A 401-020 2 SxSxS TEE PVC 40 | N/A 0.464 lb |
| L10415Y | N/A 039923146564 | N/A Slip x Slip x Slip | N/A 2 1/2 | N/A 401-025 2 1/2 SxSxS TEE PVC 40 | N/A 0.931 lb |
| L10660Y | N/A 039923146700 | N/A Slip x Slip x Slip | N/A 3 | N/A 401-030 3 SxSxS TEE PVC 40 | N/A 1.588 lb |
| L11215Y | N/A 039923146861 | N/A Slip x Slip x Slip | N/A 4 | N/A 401-040 4 SxSxS TEE PVC 40 | N/A 2.630 lb |
| L112292P | N/A 039923147042 | N/A Slip x Slip x Slip | N/A 5 | N/A 401-050 5 SxSxS TEE PUR PVC 40 | N/A 5.200 lb |
| L11230YP | N/A 039923147127 | N/A Slip x Slip x Slip | N/A 6 | N/A 401-060 6 SxSxS TEE PUR PVC 40 | N/A 6.680 lb |
| L11235YP | N/A 039923147202 | N/A Slip x Slip x Slip | N/A 8 | N/A 401-080 8 SxSxS TEE PUR PVC 40 | N/A 11.200 lb |
| L09730Y | N/A 039923145260 | N/A Slip x Slip x Slip | N/A 1/2 x 1/2 x 3/4 | N/A 401-074 1/2x1/2x3/4SxSxS BH TEE PVC 40 | N/A 0.073 lb |
| L898900 | N/A 039923145369 | N/A Slip x Slip x Slip | N/A 3/4 x 1/2 x 1/2 | N/A 401-094 3/4x1/2x1/2 SxSxS RED TEE PVC 40 | N/A 0.073 lb |
| L098800 | N/A 039923392084 | N/A Slip x Slip x Slip | N/A 3/4 x 1/2 x 3/4 | N/A 401-095 3/4X1/2X3/4 SXSXS TEE PVC 40 | N/A 0.078 lb |
| L898600 | N/A 039923145321 | N/A Slip x Slip x Slip | N/A 3/4 x 3/4 x 1/2 | N/A 401-101 3/4x3/4x1/2 SxSxS RED TEE PVC 40 | N/A 0.082 lb |
| L09850Y | N/A 039923145307 | N/A Slip x Slip x Slip | N/A 3/4 x 3/4 x 1 | N/A 401-102 3/4x3/4x1 SxSxS BH TEE PVC 40 | N/A 0.117 lb |
| L09980Y | N/A 039923145529 | N/A Slip x Slip x Slip | N/A 1 x 3/4 x 1/2 | N/A 401-124 1x3/4x1/2 SxSxS RED TEE PVC 40 | N/A 0.111 lb |
| L09975YP | N/A 039923145505 | N/A Slip x Slip x Slip | N/A 1 x 3/4 x 3/4 | N/A 401-125 1x3/4x3/4 SxSxS RED TEE PUR | N/A 0.204 lb |
| L09960Y | N/A 039923145468 | N/A Slip x Slip x Slip | N/A 1 x 1 x 1/2 | N/A 401-130 1x1x1/2 SxSxS RED TEE PVC 40 | N/A 0.123 lb |
| L09945Y | N/A 039923145444 | N/A Slip x Slip x Slip | N/A 1 x 1 x 3/4 | N/A 401-131 1x1x3/4 (SxSxS) TEE RED | N/A 0.134 lb |
| L099350P | N/A 039923145406 | N/A Slip x Slip x Slip | N/A 1 x 1 x 1 1/2 | N/A 401-133 1x1x1 1/2 SxSxS TEE PUR PVC 40 | N/A 0.25 lb |
| L10050Y | N/A 039923145703 | N/A Slip x Slip x Slip | N/A 1 1/4 x 1 1/4 x 1/2 | N/A 401-166 1 1/4x1 1/4x1/2 SxSxS RED TEE | N/A 0.175 lb |
| L10030Y | N/A 039923145680 | N/A Slip x Slip x Slip | N/A 1 1/4 x 1 1/4 x 3/4 | N/A 401-167 1 1/4x1 1/4x3/4 SxSxS RED TEE | N/A 0.17 lb |
| L10015Y | N/A 039923145666 | N/A Slip x Slip x Slip | N/A 1 1/4 x 1 1/4 x 1 | N/A 401-168 1 1/4x1 1/4x1 TEE RED | N/A 0.176 lb |