hero-banner
Batch CAD Cart (0)
  • Cart is empty
The PVC Schedule 40 tee is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 

Material Number

UPC Code

Connection Type

Size

Description

Weight

L945750 N/A 039923147424 N/A Slip x Slip x FIPT N/A 1/2 N/A 402-005 1/2 SxSxF TEE PVC 40 N/A 0.066 lb
L14605Y N/A 039923147486 N/A Slip x Slip x FIPT N/A 3/4 N/A 402-007 3/4 (SxSxF) TEE N/A 0.095 lb
L14640Y N/A 039923147585 N/A Slip x Slip x FIPT N/A 1 N/A 402-010 1 (SxSxF) TEE N/A 0.148 lb
L14675YP N/A 039923147806 N/A Slip x Slip x FIPT N/A 1 1/4 N/A 402-012 1 1/4 SxSxF TEE PUR PVC 40 N/A 0.390 lb
L14705YP N/A 039923148063 N/A Slip x Slip x FIPT N/A 1 1/2 N/A 402-015 1 1/2 (SxSxF) TEE (PUR) N/A 0.529 lb
L14735YP N/A 039923148407 N/A Slip x Slip x FIPT N/A 2 N/A 402-020 2 SxSxF TEE PUR PVC 40 N/A 0.760 lb
L147700P N/A 039923148841 N/A Slip x Slip x FIPT N/A 3 N/A 402-030 3 SxSxF TEE PUR PVC 40 N/A 1.850 lb
L147900P N/A 039923148988 N/A Slip x Slip x FIPT N/A 4 N/A 402-040 4 (SxSxF) TEE (PUR) N/A 2.2 lb
L14630YP N/A 039923147561 N/A Slip x Slip x FIPT N/A 3/4 x 1/2 x 1/2 N/A 402-094 3/4x1/2x1/2 SxSxF TEE PUR PVC 40 N/A 0.145 lb
L946150 N/A 039923147523 N/A Slip x Slip x FIPT N/A 3/4 x 3/4 x 1/2 N/A 402-101 3/4x3/4x1/2 SxSxF RED TEE PVC 40 N/A 0.087 lb
L14670Y N/A 039923147721 N/A Slip x Slip x FIPT N/A 1 x 3/4 x 1/2 N/A 402-124 1x3/4x1/2 SxSxF RED TEE PVC 40 N/A 0.111 lb
L14650Y N/A 039923147660 N/A Slip x Slip x FIPT N/A 1 x 1 x 1/2 N/A 402-130 1x1x1/2 (SxSxF) TEE N/A 0.125 lb
L14645Y N/A 039923147646 N/A Slip x Slip x FIPT N/A 1 x 1 x 3/4 N/A 402-131 1 x 1 x 3/4 (SxSxF)TEE RED N/A 0.132 lb
L14697YP N/A 039923147981 N/A Slip x Slip x FIPT N/A 1 1/4 x 1 x 1/2 N/A 402-156 1 1/4x1x1/2 SxSxF TEE PUR PVC 40 N/A 0.286 lb
L14690Y N/A 039923147905 N/A Slip x Slip x FIPT N/A 1 1/4 x 1 1/4 x 1/2 N/A 402-166 1 1/4x1 1/4x1/2 SxSxF TEE N/A 0.179 lb
L14685YP N/A 039923147882 N/A Slip x Slip x FIPT N/A 1 1/4 x 1 1/4 x 3/4 N/A 402-167 1 1/4x1 1/4x3/4 SxSxF TEE PUR N/A 0.335 lb
L14680YP N/A 039923147868 N/A Slip x Slip x FIPT N/A 1 1/4 x 1 1/4 x 1 N/A 402-168 1 1/4x1 1/4x1 SxSxF TEE PUR PVC 40 N/A 0.357 lb
L14732YP N/A 039923148247 N/A Slip x Slip x FIPT N/A 1 1/2 x 1 1/4 x 1/2 N/A 402-199 1 1/2x1 1/4x1/2 SxSxF TEE PUR N/A 0.376 lb
L14725Y N/A 039923148148 N/A Slip x Slip x FIPT N/A 1 1/2 x 1 1/2 x 1/2 N/A 402-209 1 1/2x1 1/2x1/2 SxSxF RED TEE N/A 0.214 lb
L14720YP N/A 039923148124 N/A Slip x Slip x FIPT N/A 1 1/2 x 1 1/2 x 3/4 N/A 402-210 1 1/2x1 1/2x3/4 SSF TEE (PUR) N/A 0.268 lb
L14715YP N/A 039923148100 N/A Slip x Slip x FIPT N/A 1 1/2 x 1 1/2 x 1 N/A 402-211 1 1/2x1 1/2x1 SxSxF TEE PUR PVC 40 N/A 0.453 lb
L147100P N/A 039923148087 N/A Slip x Slip x FIPT N/A 1 1/2 x 1 1/2 x 1 1/4 N/A 402-212 1 1/2x1 1/2x1 1/4SxSxF TEE PUR N/A 0.46 lb
L14765YP N/A 039923148582 N/A Slip x Slip x FIPT N/A 2 x 1 1/2 x 1 N/A 402-239 2x1 1/2x1 SxSxF TEE PUR PVC 40 N/A 0.556 lb
L14760Y N/A 039923148506 N/A Slip x Slip x FIPT N/A 2 x 2 x 1/2 N/A 402-247 2x2x1/2 SxSxF RED TEE PVC 40 N/A 0.285 lb
L14755Y N/A 039923148483 N/A Slip x Slip x FIPT N/A 2 x 2 x 3/4 N/A 402-248 2x2x3/4 SxSxF RED TEE PVC 40 N/A 0.287 lb
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2