CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The PVC Schedule 40 female adapter is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
|---|---|---|---|---|---|
| L02465Y | N/A 039923130389 | N/A Slip x FIPT | N/A 1/2 | N/A 435-005 1/2 SxF FE ADAPTER PVC 40 | N/A 0.037 lb |
| L02495Y | N/A 039923130464 | N/A Slip x FIPT | N/A 3/4 | N/A 435-007 3/4 SxF FE ADAPTER PVC 40 | N/A 0.048 lb |
| L825250 | N/A 039923130525 | N/A Slip x FIPT | N/A 1 | N/A 435-010 1 SxF FE ADAPTER PVC 40 | N/A 0.082 lb |
| L825550 | N/A 039923130624 | N/A Slip x FIPT | N/A 1 1/4 | N/A 435-012 1 1/4 SxF FE ADAPTER PVC 40 | N/A 0.108 lb |
| L825900 | N/A 039923130662 | N/A Slip x FIPT | N/A 1 1/2 | N/A 435-015 1 1/2 SxF FE ADAPTER PVC 40 | N/A 0.131 lb |
| L826150 | N/A 039923130709 | N/A Slip x FIPT | N/A 2 | N/A 435-020 2 SxF FEMALE ADAPTER PVC 40 | N/A 0.181 lb |
| L02635YP | N/A 039923130723 | N/A Slip x FIPT | N/A 2 1/2 | N/A 435-025 2 1/2 (SxF) FE ADAP (PUR) | N/A 0.624 lb |
| L826550 | N/A 039923130747 | N/A Slip x FIPT | N/A 3 | N/A 435-030 3 SxF FE ADAPTER PVC 40 | N/A 0.539 lb |
| L826850 | N/A 039923130761 | N/A Slip x FIPT | N/A 4 | N/A 435-040 4 SxF FEMALE ADAPTER PVC 40 | N/A 0.851 lb |
| L026950P | N/A 039923130785 | N/A Slip x FIPT | N/A 5 | N/A 435-050 5 SxF FE ADAPT PUR PVC 40 | N/A 0.75 lb |
| L027100P | N/A 039923130808 | N/A Slip x FIPT | N/A 6 | N/A 435-060 6 SxF FE ADAPT PUR PVC 40 | N/A 2.535 lb |
| L025100 | N/A 039923130402 | N/A Slip x FIPT | N/A 1/2 x 3/4 | N/A 435-074 1/2x3/4 SxF FE ADAPTER PVC 40 | N/A 0.038 lb |
| L025120 | N/A 039923130396 | N/A Slip x FIPT | N/A 1/2 x 1 | N/A 435-075 1/2x1 SxF FE ADAPTER PVC 40 | N/A 0.061 lb |
| L027200P | N/A 039923130822 | N/A Slip x FIPT | N/A 8 | N/A 435-080 8 SxF FE ADAPT PUR PVC 40 | N/A 5.000 lb |
| L024750 | N/A 039923130501 | N/A Slip x FIPT | N/A 3/4 x 1/2 | N/A 435-101 3/4x1/2 SxF FE ADAPTER PVC 40 | N/A 0.045 lb |
| L025050 | N/A 039923130488 | N/A Slip x FIPT | N/A 3/4 x 1 | N/A 435-102 3/4x1 SxF FE ADAPTER PVC 40 | N/A 0.062 lb |
| L025310 | N/A 039923130587 | N/A Slip x FIPT | N/A 1 x 3/4 | N/A 435-131 1x3/4 SxF FE ADAPTER PVC 40 | N/A 0.067 lb |