CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The PVC Schedule 40 coupling is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
|---|---|---|---|---|---|
| L00110Y | N/A 039923137487 | N/A Slip x Slip | N/A 1/2 | N/A 429-005 1/2 SLIP COUPLING PVC 40 | N/A 0.032 lb |
| L00125Y | N/A 039923137500 | N/A Slip x Slip | N/A 3/4 | N/A 429-007 3/4 SLIP COUPLING PVC 40 | N/A 0.052 lb |
| L00145Y | N/A 039923137548 | N/A Slip x Slip | N/A 1 | N/A 429-010 1 SLIP COUPLING PVC 40 | N/A 0.080 lb |
| L00170Y | N/A 039923137586 | N/A Slip x Slip | N/A 1 1/4 | N/A 429-012 1 1/4 SLIP COUPLING PVC 40 | N/A 0.104 lb |
| L00200Y | N/A 039923137623 | N/A Slip x Slip | N/A 1 1/2 | N/A 429-015 1 1/2 SLIP COUPLING PVC 40 | N/A 0.146 lb |
| L00235Y | N/A 039923137661 | N/A Slip x Slip | N/A 2 | N/A 429-020 2 SLIP COUPLING PVC 40 | N/A 0.198 lb |
| L00240Y | N/A 039923137708 | N/A Slip x Slip | N/A 2 1/2 | N/A 429-025 2 1/2 SLIP COUP PVC 40 | N/A 0.420 lb |
| L00305Y | N/A 039923137722 | N/A Slip x Slip | N/A 3 | N/A 429-030 3 SLIP COUPLING PVC 40 | N/A 0.569 lb |
| L00385Y | N/A 039923137746 | N/A Slip x Slip | N/A 4 | N/A 429-040 4 SLIP COUPLING PVC 40 | N/A 0.942 lb |
| L003900P | N/A 039923137760 | N/A Slip x Slip | N/A 5 | N/A 429-050 5 SLIP COUP PUR PVC 40 | N/A 1.933 lb |
| L804000 | N/A 039923137784 | N/A Slip x Slip | N/A 6 | N/A 429-060 6 SLIP COUP PVC 40 | N/A 2.27 lb |
| L804050 | N/A 039923137807 | N/A Slip x Slip | N/A 8 | N/A 429-080 8 SLIP COUP PVC 40 | N/A 5.100 lb |
| L804100 | N/A 039923137821 | N/A Slip x Slip | N/A 10 | N/A 429-100 10" SLIP COUPLING PVC SCH 40 | N/A 8.533 lb |
| L804150 | N/A 039923137845 | N/A Slip x Slip | N/A 12 | N/A 429-120 12" SLIP COUPLING PVC SCH 40 | N/A 14.310 lb |