CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The PVC Schedule 40 90-degree elbow is used in cold water pressure distribution systems including irrigation, pool and spa, potable water and chilled water applications. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability and cost-effectiveness. PVC Schedule 40 is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
|---|---|---|---|---|---|
| L855450 | N/A 039923140623 | N/A Slip x Slip | N/A 1/2 | N/A 406-005 1/2 SxS 90 DEG ELL PVC 40 | N/A 0.048 lb |
| L855600 | N/A 039923140647 | N/A Slip x Slip | N/A 3/4 | N/A 406-007 3/4 SxS 90 DEG ELL PVC 40 | N/A 0.075 lb |
| L855750 | N/A 039923140685 | N/A Slip x Slip | N/A 1 | N/A 406-010 1 SxS 90 DEG ELL PVC 40 | N/A 0.105 lb |
| L855950 | N/A 039923140746 | N/A Slip x Slip | N/A 1 1/4 | N/A 406-012 1 1/4 SxS 90 DEG ELL PVC 40 | N/A 0.189 lb |
| L856150 | N/A 039923140821 | N/A Slip x Slip | N/A 1 1/2 | N/A 406-015 1 1/2 SxS 90 DEG ELL PVC 40 | N/A 0.259 lb |
| L856400 | N/A 039923140906 | N/A Slip x Slip | N/A 2 | N/A 406-020 2 SxS 90 DEG ELL PVC 40 | N/A 0.415 lb |
| L05660YP | N/A 039923140968 | N/A Slip x Slip | N/A 2 1/2 | N/A 406-025 2 1/2 SxS 90 ELL PUR PVC 40 | N/A 0.869 lb |
| L05660Y | N/A 039923140968 | N/A Slip x Slip | N/A 2 1/2 | N/A 406-025 2 1/2 SxS 90 ELL PVC 40 | N/A 0.741 lb |
| L05690Y | N/A 039923140982 | N/A Slip x Slip | N/A 3 | N/A 406-030 3 SxS 90 DEG ELL PVC 40 | N/A 1.051 lb |
| L05720Y | N/A 039923141002 | N/A Slip x Slip | N/A 4 | N/A 406-040 4 SxS 90 DEG ELL PVC 40 | N/A 1.814 lb |
| L057220P | N/A 039923141026 | N/A Slip x Slip | N/A 5 | N/A 406-050 5 SxS 90 DEG ELL PVC 40 | N/A 3.260 lb |
| L857250 | N/A 039923141040 | N/A Slip x Slip | N/A 6 | N/A 406-060 6 (SxS) 90 DEG ELL | N/A 4.245 lb |
| L05730YP | N/A 039923141064 | N/A Slip x Slip | N/A 8 | N/A 406-080 8 SxS 90 ELL PUR PVC 40 | N/A 14.585 lb |
| L05565Y | N/A 039923140661 | N/A Slip x Slip | N/A 3/4 x 1/2 | N/A 406-101 3/4x1/2 SxS RED 90 ELL PVC 40 | N/A 0.061 lb |
| L05585Y | N/A 039923140722 | N/A Slip x Slip | N/A 1 x 1/2 | N/A 406-130 1x1/2 SxS RED 90 DEG ELL PVC 40 | N/A 0.085 lb |
| L05580YP | N/A 039923140708 | N/A Slip x Slip | N/A 1 x 3/4 | N/A 406-131 1x3/4 SxS 90 ELL PUR PVC 40 | N/A 0.155 lb |
| L05605Y | N/A 039923140784 | N/A Slip x Slip | N/A 1 1/4 x 3/4 | N/A 406-167 1 1/4x3/4 SxS 90 ELL PUR PVC 40 | N/A 0.205 lb |
| L05600YP | N/A 039923140760 | N/A Slip x Slip | N/A 1 1/4 x 1 | N/A 406-168 1 1/4x1 SxS 90 ELL PUR PVC 40 | N/A 0.240 lb |
| L056450P | N/A 039923140920 | N/A Slip x Slip | N/A 2 x 1 1/2 | N/A 406-251 2x1 1/2 SxS 90 RED ELL PUR PVC 40 | N/A 0.396 lb |