hero-banner
Batch CAD Cart (0)
  • Cart is empty
The PVC DWV female flush adapter features a spigot x female NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Material Number

UPC Code

Type

Size

Description

Connection Type

K177500 N/A 039923216823 N/A Adapter N/A 1 1/2 x 1 1/4 N/A 48032F 1 1/2X1 1/4 SPGXFIPT FEM ADPT PVC N/A Spg x F
K177600 N/A 039923216847 N/A Adapter N/A 2 x 1 1/2 N/A 48032F 2X1 1/2 SPGXFIPT FEMALE ADPT PVC N/A Spg x F
K177650 N/A 039923216885 N/A Adapter N/A 3 x 2 N/A 48032F 3X2 SPGXFIPT FEMALE ADPT PVC N/A Spg x F
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1