-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCH201 - Repair Coupling P x P - Carbon Steel
Press Fittings
The NIBCO® BenchPressG® carbon steel repair coupling features a yellow HNBR O-ring and stainless steel gripper ring. Simply applying pressure from a pressing tool tightens the O-ring onto the pipe, ensuring a clean and secure seal in seconds with no threading required. The coupling has press connections without a tube stop. The fitting provides a method to repair a connection between two lengths of black iron pipe.
Material Number |
UPC Code |
Nominal Pipe Size |
Material |
Description |
|---|---|---|---|---|
| 2020300HPC | UPC Code N/A 039923426277 | Nominal Pipe Size N/A 1/2 | Material N/A Carbon Steel | Description N/A PCH201 1/2 PRS x PRS COUP (NO STP),CBN STL |
| 2020400HPC | UPC Code N/A 039923426284 | Nominal Pipe Size N/A 3/4 | Material N/A Carbon Steel | Description N/A PCH201 3/4 PRS x PRS COUP (NO STP),CBN STL |
| 2020500HPC | UPC Code N/A 039923426291 | Nominal Pipe Size N/A 1 | Material N/A Carbon Steel | Description N/A PCH201 1 PRS x PRS COUP (NO STP),CBN STL |
| 2020550HPC | UPC Code N/A 039923426307 | Nominal Pipe Size N/A 1 1/4 | Material N/A Carbon Steel | Description N/A PCH201 1 1/4 PRS x PRS COUP(NO STP),CBN STL |
| 2020600HPC | UPC Code N/A 039923426314 | Nominal Pipe Size N/A 1 1/2 | Material N/A Carbon Steel | Description N/A PCH201 1 1/2 PRS x PRS COUP(NO STP),CBN STL |

