-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCH200R - Reducing Coupling P x P - Carbon Steel
Press Fittings
NIBCO® BenchPressG® fittings are the fastest, easiest way to join carbon steel pipe systems. NIBCO BenchPressG fittings are designed to join carbon steel pipe in residential and commercial natural gas, compressed air and various fuel systems. The press fittings can also be installed underground. NIBCO BenchPressG is user friendly, quick and easy to install. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO BenchPressG applies the proven performance of press technology to NIBCO valves and fittings. NIBCO BenchPressG features a full range of precision engineered carbon steel fittings, valves & accessories. NIBCO BenchPressG carbon steel fittings are backed by a 10-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Nominal Pipe Size |
Material |
Description |
|---|---|---|---|---|
| 2001300HPC | UPC Code N/A 039923434654 | Nominal Pipe Size N/A 3/4 x 1/2 | Material N/A Carbon Steel | Description N/A PCH200R 3/4X1/2 PRSXPRS REDCOUP, CBN STL |
| 2001555HPC | UPC Code N/A 039923434678 | Nominal Pipe Size N/A 1 x 1/2 | Material N/A Carbon Steel | Description N/A PCH200R 1X1/2 PRSXPRS RED COUP, CBN STL |
| 2001500HPC | UPC Code N/A 039923434661 | Nominal Pipe Size N/A 1 x 3/4 | Material N/A Carbon Steel | Description N/A PCH200R 1X3/4 PRSXPRS RED COUP, CBN STL |
| 2001805HPC | UPC Code N/A 039923434692 | Nominal Pipe Size N/A 1 1/4 x 3/4 | Material N/A Carbon Steel | Description N/A PCH200R 11/4X3/4 PRSXPRS REDCOUP,CBN STL |
| 2001750HPC | UPC Code N/A 039923434685 | Nominal Pipe Size N/A 1 1/4 x 1 | Material N/A Carbon Steel | Description N/A PCH200R 11/4X1 PRSXPRS RED COUP, CBN STL |
| 2002055HPC | UPC Code N/A 039923434708 | Nominal Pipe Size N/A 1 1/2 x 1 1/4 | Material N/A Carbon Steel | Description N/A PCH200R 11/2X11/4PRSXPRS REDCOUP,CBN STL |
| 2002450HPC | UPC Code N/A 039923434722 | Nominal Pipe Size N/A 2 x 1 1/4 | Material N/A Carbon Steel | Description N/A PCH200R 2X11/4 PRSXPRS RED COUP, CBN STL |
| 2002400HPC | UPC Code N/A 039923434715 | Nominal Pipe Size N/A 2 x 1 1/2 | Material N/A Carbon Steel | Description N/A PCH200R 2X11/2 PRSXPRS RED COUP,CBN STL |

