-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC612-XLC - Tee - Prs x Prs x F - LF DZR Brass
Press Fittings
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
Material Number |
Nominal Pipe Size |
Connection Type |
Material |
Description |
|---|---|---|---|---|
| 912480XLC | Nominal Pipe Size N/A 2 1/2x2 1/2x3/4 | Connection Type N/A Press x Press x FNPT | Material N/A LF DZR Brass | Description N/A PC612-XLC 21/2x21/2x3/4 PRSxPRSxF TEE |
| 912465XLC | Nominal Pipe Size N/A 2 1/2x2 1/2x2 | Connection Type N/A Press x Press x FNPT | Material N/A LF DZR Brass | Description N/A PC612-XLC 21/2x21/2x2 PRS x PRS x F TEE |
| 912695XLC | Nominal Pipe Size N/A 3 x 3 x 3/4 | Connection Type N/A Press x Press x FNPT | Material N/A LF DZR Brass | Description N/A PC612-XLC 3 x 3 x 3/4 PRS x PRS x F TEE |
| 912680XLC | Nominal Pipe Size N/A 3 x 3 x 2 | Connection Type N/A Press x Press x FNPT | Material N/A LF DZR Brass | Description N/A PC612-XLC 3 x 3 x 2 PRS x PRS x F TEE |
| 912255XLC | Nominal Pipe Size N/A 4 x 4 x 3/4 | Connection Type N/A Press x Press x FNPT | Material N/A LF DZR Brass | Description N/A PC612-XLC 4 x 4 x 3/4 PRS x PRS x F TEE |
| 912240XLC | Nominal Pipe Size N/A 4 x 4 x 2 | Connection Type N/A Press x Press x FNPT | Material N/A LF DZR Brass | Description N/A PC612-XLC 4 x 4 x 2 PRS x PRS x F TEE |

