-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC601 - (No Stop) - Repair Coupling P x P - Wrot Copper
Press Fittings
NIBCO press fittings are the fastest, easiest way to join copper tubing systems. NIBCO® Press System® fittings are designed to join with seamless copper water tube in residential and commercial potable, hot, chilled and process water applications for plumbing and HVAC systems. The press fittings can also be installed underground. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings – the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper and copper alloy fittings, commercial valves, accessories, pressing tools, jaws and chains. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® Press System® copper fittings are backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Nominal Pipe Size |
Material |
Description |
|---|---|---|---|---|
| 9020300PC | UPC Code N/A 039923307279 | Nominal Pipe Size N/A 1/2 | Material N/A CU Wrot Copper | Description N/A PC601 1/2 PRSXPRS REP COUP(NO STOP) LD |
| 9020400PC | UPC Code N/A 039923307286 | Nominal Pipe Size N/A 3/4 | Material N/A CU Wrot Copper | Description N/A PC601 3/4 PRSXPRS REP COUP(NO STOP) LD |
| 9020500PC | UPC Code N/A 039923307293 | Nominal Pipe Size N/A 1 | Material N/A CU Wrot Copper | Description N/A PC601 1 PRSXPRS REPAIR COUP(NO STOP) LD |
| 9020550PC | UPC Code N/A 039923307316 | Nominal Pipe Size N/A 1 1/4 | Material N/A CU Wrot Copper | Description N/A PC601 1 1/4 PRSXPRS REP COUP(NO STOP) LD |
| 9020600PC | UPC Code N/A 039923307323 | Nominal Pipe Size N/A 1 1/2 | Material N/A CU Wrot Copper | Description N/A PC601 1 1/2 PRSXPRS REP COUP(NO STOP) LD |
| 9020650PC | UPC Code N/A 039923307330 | Nominal Pipe Size N/A 2 | Material N/A CU Wrot Copper | Description N/A PC601 2 PRSXPRS REPAIR COUP(NO STOP) LD |
| 9020700PC | UPC Code N/A 039923240361 | Nominal Pipe Size N/A 2 1/2 | Material N/A CU Wrot Copper | Description N/A PC601 2 1/2 PRSXPRS REP COUP-NO STOP |
| 9020750PC | UPC Code N/A 039923240378 | Nominal Pipe Size N/A 3 | Material N/A CU Wrot Copper | Description N/A PC601 3 PRSXPRS REPAIR COUP-NO STOP |
| 9020850PC | UPC Code N/A 039923240385 | Nominal Pipe Size N/A 4 | Material N/A CU Wrot Copper | Description N/A PC601 4 PRSXPRS REPAIR COUP-NO STOP |

