hero-banner
Batch CAD Cart (0)
  • Cart is empty
Compatible with popular press tools and XLC jaws. Designed for use with water, oil, glycol mix in residential or commercial plumbing and heating systems. Refer to specification sheets for additional technical information.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Material Number

Nominal Pipe Size

Connection Type

Material

Description

900965XLC N/A 3 x 2-1/2 N/A Press x Ftg N/A Wrot Copper N/A PC600-2-XLC 3 x 2 1/2 FTG x PRS REDUCER
901040XLC N/A 4 x 2-1/2 N/A Press x Ftg N/A Wrot Copper N/A PC600-2-XLC 4 x 2 1/2 FTG x PRS REDUCER
901035XLC N/A 4 x 3 N/A Press x Ftg N/A Wrot Copper N/A PC600-2-XLC 4 x 3 FTG x PRS REDUCER
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1