-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6203 - Female Adapter Coupling S x FPT - Chem-Pure® Natural Polypropylene Schedule 80
Polypropylene Fittings
The Chemtrol adapter features a female thermo-seal socket and female NPT thread connections to join piping lengths together. Chemtrol PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Chemtrol® premium line of plastic fittings are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Size (Dimensions) |
Fitting Plastic 2-End Connection Type |
Description |
|---|---|---|---|---|
| CN00500 | UPC Code N/A 039923057006 | Size (Dimensions) N/A 1/2 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 6203 1/2" SOCXFEM ADAPT CHEMPURE |
| CN00550 | UPC Code N/A 039923057013 | Size (Dimensions) N/A 3/4 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 6203 3/4" SOCXFEM ADAPT CHEMPURE |
| CN00600 | UPC Code N/A 039923057020 | Size (Dimensions) N/A 1 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 6203 1" SOCXFEM ADAPT CHEMPURE |
| CN00650 | UPC Code N/A 039923057037 | Size (Dimensions) N/A 1 1/2 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 6203 11/2" SOCXFEM ADAPT CHEMPURE |
| CN00700 | UPC Code N/A 039923057044 | Size (Dimensions) N/A 2 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 6203 2" SOCXFEM ADAPT CHEMPURE |
| CN00750 | UPC Code N/A 039923057051 | Size (Dimensions) N/A 3 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 6203 3" SOCXFEM ADAPT CHEMPURE |
| CN00800 | UPC Code N/A 039923057068 | Size (Dimensions) N/A 4 | Fitting Plastic 2-End Connection Type N/A S x F (NPT) | Description N/A 6203 4" SOCXFEM ADAPT CHEMPURE |

