-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6119-H - Blind Flange - Black Polypropylene Schedule 80, One-Piece Solid Design
Polypropylene Fittings
The black PP blind flange features a one-piece solid design with oblong bolt holes. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Material Number |
UPC Code |
Size (Dimensions) |
Connection Type |
Description |
|---|---|---|---|---|
| CC05750 | UPC Code N/A 039923095701 | Size (Dimensions) N/A 1/2 | Connection Type N/A Blind | Description N/A 6119-H 1/2 BLD HD FLG PPRO |
| CC05800 | UPC Code N/A 039923095718 | Size (Dimensions) N/A 3/4 | Connection Type N/A Blind | Description N/A 6119-H 3/4 BLD HD FLG PPRO |
| CC05850 | UPC Code N/A 039923095725 | Size (Dimensions) N/A 1 | Connection Type N/A Blind | Description N/A 6119-H 1 BLD HD FLG PPRO |
| CC05900 | UPC Code N/A 039923095732 | Size (Dimensions) N/A 1 1/4 | Connection Type N/A Blind | Description N/A 6119-H 1-1/4 BLD HD FLG PPRO |
| CC05950 | UPC Code N/A 039923095749 | Size (Dimensions) N/A 1 1/2 | Connection Type N/A Blind | Description N/A 6119-H 1-1/2 BLD HD FLG PPRO |
| CC06000 | UPC Code N/A 039923095756 | Size (Dimensions) N/A 2 | Connection Type N/A Blind | Description N/A 6119-H 2 BLD HD FLG PPRO |
| CC06050 | UPC Code N/A 039923095763 | Size (Dimensions) N/A 3 | Connection Type N/A Blind | Description N/A 6119-H 3 BLD HD FLG PPRO |
| CC06100 | UPC Code N/A 039923095770 | Size (Dimensions) N/A 4 | Connection Type N/A Blind | Description N/A 6119-H 4 BLD HD FLG PPRO |
| CC06150 | UPC Code N/A 039923095787 | Size (Dimensions) N/A 6 | Connection Type N/A Blind | Description N/A 6119-H 6 BLD HD FLG PPRO |

