-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6118-3-4 - Flush Thread Reducer Bushing MPT x FPT - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP flush thread reducer bushing features a male NPT thread and a female NPT thread connection. The bushing is used to transition from one size of pipe to another. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Material Number |
UPC Code |
Size (Dimensions) |
Fitting Plastic 2-End Connection Type |
Description |
|---|---|---|---|---|
| CC05200 | UPC Code N/A 039923090768 | Size (Dimensions) N/A 3/4 x 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 3/4X1/2 T X T BUSH PPRO HEX |
| CC05250 | UPC Code N/A 039923090805 | Size (Dimensions) N/A 1 x 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 1X1/2 T X T BUSH PPRO HEX |
| CC05300 | UPC Code N/A 039923090782 | Size (Dimensions) N/A 1 x 3/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 1X3/4 T X T BUSH PPRO HEX |
| CC05350 | UPC Code N/A 039923090843 | Size (Dimensions) N/A 1 1/4 x 3/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 1-1/4X3/4 T X T BUSH PPRO RND |
| CC05400 | UPC Code N/A 039923090829 | Size (Dimensions) N/A 1 1/4 x 1 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 1-1/4X1 T X T BUSH PPRO RND |
| CC05450 | UPC Code N/A 039923090904 | Size (Dimensions) N/A 1 1/2 x 1 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 1-1/2X1 T X T BUSH PPRO RND |
| CC05500 | UPC Code N/A 039923090881 | Size (Dimensions) N/A 1 1/2 x 1 1/4 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 1-1/2X1-1/4 TXT BUSH PPRO RND |
| CC05550 | UPC Code N/A 039923090980 | Size (Dimensions) N/A 2 x 1 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 2X1 T X T BUSH PPRO RND |
| CC05600 | UPC Code N/A 039923090966 | Size (Dimensions) N/A 2 x 1 1/2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 2X1-1/2 T X T BUSH PPRO RND |
| CC05650 | UPC Code N/A 039923091048 | Size (Dimensions) N/A 3 x 2 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 3X2 T X T BUSH PPRO HEX |
| CC05700 | UPC Code N/A 039923091109 | Size (Dimensions) N/A 4 x 3 | Fitting Plastic 2-End Connection Type N/A M x F | Description N/A 611834 4X3 T X T BUSH PPRO HEX |

