-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
6101-3-3 - Thread Coupling FPT x FPT - Black Polypropylene Schedule 80
Polypropylene Fittings
The black PP thread coupling and reducing thread coupling feature female NPT thread connections. Chemtrol® PP fittings are lightweight, easy to install and maintenance-free. Please refer to Chemtrol® technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications.
Material Number |
UPC Code |
Size (Dimensions) |
Fitting Plastic 2-End Connection Type |
Description |
|---|---|---|---|---|
| CC00400 | UPC Code N/A 039923091802 | Size (Dimensions) N/A 1/2 | Fitting Plastic 2-End Connection Type N/A F x F | Description N/A 610133 1/2 THD COUP PPRO |
| CC00450 | UPC Code N/A 039923091826 | Size (Dimensions) N/A 3/4 | Fitting Plastic 2-End Connection Type N/A F x F | Description N/A 610133 3/4 THD COUP PPRO |
| CC00500 | UPC Code N/A 039923091840 | Size (Dimensions) N/A 1 | Fitting Plastic 2-End Connection Type N/A F x F | Description N/A 610133 1 THD COUP PPRO |
| CC00550 | UPC Code N/A 039923091864 | Size (Dimensions) N/A 1 1/4 | Fitting Plastic 2-End Connection Type N/A F x F | Description N/A 610133 1-1/4 THD COUP PPRO |
| CC00600 | UPC Code N/A 039923091888 | Size (Dimensions) N/A 1 1/2 | Fitting Plastic 2-End Connection Type N/A F x F | Description N/A 610133 1-1/2 THD COUP PPRO |
| CC00650 | UPC Code N/A 039923091901 | Size (Dimensions) N/A 2 | Fitting Plastic 2-End Connection Type N/A F x F | Description N/A 610133 2 THD COUP PPRO |
| CC00700 | UPC Code N/A 039923091925 | Size (Dimensions) N/A 3 | Fitting Plastic 2-End Connection Type N/A F x F | Description N/A 610133 3 THD COUP PPRO |
| CC00750 | UPC Code N/A 039923091949 | Size (Dimensions) N/A 4 | Fitting Plastic 2-End Connection Type N/A F x F | Description N/A 610133 4 THD COUP PPRO |

