-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
624 - Tube Strap - Wrot
Metal Pressure Fittings
The tube strap features mounting holes that can be secured using a nail or screw. This strap is used to secure copper pipe in place. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Description |
Type |
Size |
|---|---|---|---|---|
| 9213250 | UPC Code N/A 039923324108 | Description N/A 624 1/8 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 1/8 |
| 9213300 | UPC Code N/A 039923324122 | Description N/A 624 1/4 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 1/4 |
| 9213300CB | UPC Code N/A 039923306531 | Description N/A 624-CB 1/4 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 1/4 |
| 9213350 | UPC Code N/A 039923324146 | Description N/A 624 3/8 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 3/8 |
| 9213400 | UPC Code N/A 039923324160 | Description N/A 624 1/2 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 1/2 |
| 9213450 | UPC Code N/A 039923324184 | Description N/A 624 5/8 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 5/8 |
| 9213500 | UPC Code N/A 039923324207 | Description N/A 624 3/4 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 3/4 |
| 9213500CB | UPC Code N/A 039923306548 | Description N/A 624-CB 3/4 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 3/4 |
| 9213550 | UPC Code N/A 039923324221 | Description N/A 624 1 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 1 |
| 9213600 | UPC Code N/A 039923324245 | Description N/A 624 11/4 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 1 1/4 |
| 9213600CB | UPC Code N/A 039923306555 | Description N/A 624-CB 11/4 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 1 1/4 |
| 9213650 | UPC Code N/A 039923324269 | Description N/A 624 11/2 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 1 1/2 |
| 9213700 | UPC Code N/A 039923324283 | Description N/A 624 2 TUBE STRAP WROT | Type N/A Strap/Hanger | Size N/A 2 |

