CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The coupling features solder cups and a dimple stop. The fitting provides a means of connecting two lengths of tube together. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 2
Material Number |
UPC Code |
Description |
Type |
Connection Type |
Size |
|---|---|---|---|---|---|
| 9000100 | N/A 039923308900 | N/A 600DS 3/16OD CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 3/16 |
| 9000150 | N/A 039923308924 | N/A 600DS 1/8 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 1/8 |
| 9000150CB | N/A 039923300577 | N/A 600DS-CB 1/8 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 1/8 |
| 9000250 | N/A 039923308948 | N/A 600DS 5/16OD DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 5/16 |
| 9000250CB | N/A 039923358059 | N/A 600DS-CB 5/16OD DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 5/16 |
| 9000350 | N/A 039923308962 | N/A 600DS 1/4 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 1/4 |
| 9000350CB | N/A 039923300591 | N/A 600DS-CB 1/4 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 1/4 |
| 9001000 | N/A 039923308986 | N/A 600DS 3/8 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 3/8 |
| 9001000CB | N/A 039923300621 | N/A 600DS-CB 3/8 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 3/8 |
| 9001100 | N/A 039923309006 | N/A 600DS 1/2 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 1/2 |
| 9001100CB | N/A 039923300652 | N/A 600DS-CB 1/2 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 1/2 |
| 9001190 | N/A 039923309020 | N/A 600DS 5/8 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 5/8 |
| 9001190CB | N/A 039923300690 | N/A 600DS-CB 5/8 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 5/8 |
| 9001250 | N/A 039923309044 | N/A 600DS 3/4 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 3/4 |
| 9001250CB | N/A 039923300744 | N/A 600DS-CB 3/4 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 3/4 |
| 9001390 | N/A 039923309068 | N/A 600DS 7/8 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 7/8 |
| 9001390CB | N/A 039923300805 | N/A 600DS-CB 7/8 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 7/8 |
| 9001450 | N/A 039923309082 | N/A 600DS 1 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 1 |
| 9001450CB | N/A 039923300829 | N/A 600DS-CB 1 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 1 |
| 9001700 | N/A 039923309105 | N/A 600DS 11/4 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 1 1/4 |
| 9001700CB | N/A 039923300898 | N/A 600DS-CB 11/4 CXC DIMP-STOP COUPLING | N/A Coupling | N/A C x C | N/A 1 1/4 |
| 9002000 | N/A 039923309143 | N/A 600DS 11/2 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 1 1/2 |
| 9002000CB | N/A 039923300942 | N/A 600DS-CB 11/2 CXC DIMP-STOP COUPLING | N/A Coupling | N/A C x C | N/A 1 1/2 |
| 9002350 | N/A 039923309167 | N/A 600DS 2 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 2 |
| 9002350CB | N/A 039923301017 | N/A 600DS-CB 2 CXC DIMP-STOP COUPLING WROT | N/A Coupling | N/A C x C | N/A 2 |
1 2