CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The female adapter features a solder cup and female NPT thread. These fittings provide a means for adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Material Number |
UPC Code |
Description |
Type |
Size |
|---|---|---|---|---|
| 9025250 | N/A 039923301604 | N/A 603 1 CXF ADAPTER WROT | N/A Adapter | N/A 1 |
| 9025250CB | N/A 039923302359 | N/A 603-CB 1 CXF ADAPTER WROT | N/A Adapter | N/A 1 |
| 9025900 | N/A 039923301802 | N/A 603 11/2 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/2 |
| 9025900CB | N/A 039923302434 | N/A 603-CB 11/2 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/2 |
| 9026050 | N/A 039923347800 | N/A 603R 11/2X1 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/2 x 1 |
| 9026000 | N/A 039923319012 | N/A 603R 11/2X11/4 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/2 x 1 1/4 |
| 9026000CB | N/A 039923365774 | N/A 603R-CB 11/2X11/4 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/2 x 1 1/4 |
| 9025950 | N/A 039923320346 | N/A 603R 11/2X2 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/2 x 2 |
| 9025550 | N/A 039923301703 | N/A 603 11/4 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/4 |
| 9025550CB | N/A 039923302403 | N/A 603-CB 11/4 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/4 |
| 9025660 | N/A 039923290694 | N/A 603R 11/4X1 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/4 x 1 |
| 9025660CB | N/A 039923324429 | N/A 603R-CB 11/4X1 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/4 x 1 |
| 9025650 | N/A 039923301727 | N/A 603R 11/4X11/2 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/4 x 1 1/2 |
| 9025650CB | N/A 039923302410 | N/A 603R-CB 11/4X11/2 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/4 x 1 1/2 |
| 9025600 | N/A 039923352514 | N/A 603-R 11/4X3/4 CXF ADAPTER WROT | N/A Adapter | N/A 1 1/4 x 3/4 |
| 9025350 | N/A 039923301642 | N/A 603R 1X11/4 CXF ADAPTER WROT | N/A Adapter | N/A 1 x 1 1/4 |
| 9025450 | N/A 039923290687 | N/A 603R 1X1/2 CXF ADAPTER WROT | N/A Adapter | N/A 1 x 1/2 |
| 9025450CB | N/A 039923302397 | N/A 603R-CB 1X1/2 CXF ADAPTER WROT | N/A Adapter | N/A 1 x 1/2 |
| 9025400 | N/A 039923301666 | N/A 603R 1X3/4 CXF ADAPTER WROT | N/A Adapter | N/A 1 x 3/4 |
| 9025400CB | N/A 039923302373 | N/A 603R-CB 1X3/4 CXF ADAPTER WROT | N/A Adapter | N/A 1 x 3/4 |
| 9024650 | N/A 039923301307 | N/A 603 1/2 CXF ADAPTER WROT | N/A Adapter | N/A 1/2 |
| 9024650CB | N/A 039923302281 | N/A 603-CB 1/2 CXF ADAPTER WROT | N/A Adapter | N/A 1/2 |
| 9024850 | N/A 039923301383 | N/A 603R 1/2X1/4 CXF ADAPTER WROT | N/A Adapter | N/A 1/2 x 1/4 |
| 9024850CB | N/A 039923302328 | N/A 603R-CB 1/2X1/4 CXF ADAPTER WROT | N/A Adapter | N/A 1/2 x 1/4 |
| 9024750 | N/A 039923301345 | N/A 603R 1/2X3/4 CXF ADAPTER WROT | N/A Adapter | N/A 1/2 x 3/4 |