CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The tee features solder cups on the run and female NPT threads on the branch. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
1 2
Material Number |
UPC Code |
Description |
Type |
Connection Type |
Size |
|---|---|---|---|---|---|
| B145350 | N/A 039923374028 | N/A 712 1/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1/4 |
| B145550 | N/A 039923374059 | N/A 712 3/8 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 3/8 |
| B145650 | N/A 039923374080 | N/A 712R 3/8X3/8X1/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 3/8 x 3/8 x 1/4 |
| B145900 | N/A 039923374141 | N/A 712R 1/2X1/2X1/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1/2 x 1/2 x 1/4 |
| B145850 | N/A 039923374134 | N/A 712R 1/2X1/2X3/8 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1/2 x 1/2 x 3/8 |
| B145800 | N/A 039923374127 | N/A 712BH 1/2X1/2X3/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1/2 x 1/2 x 3/4 |
| B146050 | N/A 039923374189 | N/A 712 3/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 3/4 |
| B146250 | N/A 039923374240 | N/A 712RR 3/4X1/2X3/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 3/4 x 1/2 x 3/4 |
| B146200 | N/A 039923374226 | N/A 712R 3/4X3/4X3/8 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 3/4 x 3/4 x 3/8 |
| B146100 | N/A 039923374196 | N/A 712BH 3/4X3/4X1 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 3/4 x 3/4 x 1 |
| B146400 | N/A 039923374271 | N/A 712 1 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 |
| B146500 | N/A 039923374295 | N/A 712R 1X1X1/2 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 x 1 x 1/2 |
| B146450 | N/A 039923374288 | N/A 712R 1X1X3/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 x 1 x 3/4 |
| B146550 | N/A 039923374301 | N/A 712R 1X1X3/8 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 x 1 x 3/8 |
| B146750 | N/A 039923374363 | N/A 712 11/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 1/4 |
| B146900 | N/A 039923374400 | N/A 712R 11/4X11/4X1/2 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 1/4 x 1 1/4 x 1/2 |
| B146850 | N/A 039923374394 | N/A 712R 11/4 X 11/4X3/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 1/4 x 1 1/4 x 3/4 |
| B146800 | N/A 039923374387 | N/A 712R 11/4X11/4X1 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 1/4 x 1 1/4 x 1 |
| B147050 | N/A 039923374462 | N/A 712 11/2 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 1/2 |
| B147250 | N/A 039923374509 | N/A 712R 11/2X11/2X1/2 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 1/2 x 1 1/2 x 1/2 |
| B147200 | N/A 039923374493 | N/A 712R 11/2X11/2X3/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 1/2 x 1 1/2 x 3/4 |
| B147150 | N/A 039923374486 | N/A 712R 11/2X11/2X1 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 1 1/2 x 1 1/2 x 1 |
| B147350 | N/A 039923374561 | N/A 712 2 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 2 |
| B147600 | N/A 039923374622 | N/A 712R 2X2X1/2 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 2 x 2 x 1/2 |
| B147550 | N/A 039923374608 | N/A 712R 2X2X3/4 CXCXF TEE CAST | N/A Tee | N/A C x C x F (NPT) | N/A 2 x 2 x 3/4 |
1 2