-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
W51BG-V - Butterfly Valve - Model B, Corzan® CPVC Schedule 80, FKM
Industrial Plastic Valves
The valve's ductile iron disc is encapsulated with EPDM material to create a tight seal. With the built-in O-ring seals no gaskets are required between mating flanges. The valve is easy to install but cannot be used as an isolation valve. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® Corzan® CPVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
Valve Operator |
|---|---|---|---|---|---|
| MB220AF | UPC Code N/A 039923407092 | Connection Type N/A Wafer | Valve Size N/A 3 | Description N/A W51BGV0 3 MODC BFV NO OP CPVC/FKM | Valve Operator N/A Bare Stem / Bare Shaft |
| MB220AH | UPC Code N/A 039923407108 | Connection Type N/A Wafer | Valve Size N/A 4 | Description N/A W51BGV0 4 MODC BFV NO OP CPVC/FKM | Valve Operator N/A Bare Stem / Bare Shaft |
| MB220AK | UPC Code N/A 039923407115 | Connection Type N/A Wafer | Valve Size N/A 6 | Description N/A W51BGV0 6 MODC BFV NO OP CPVC/FKM | Valve Operator N/A Bare Stem / Bare Shaft |
| MB220AL | UPC Code N/A 039923407122 | Connection Type N/A Wafer | Valve Size N/A 8 | Description N/A W51BGV0 8 MODC BFV NO OP CPVC/FKM | Valve Operator N/A Bare Stem / Bare Shaft |
| MB220AM | UPC Code N/A 039923407139 | Connection Type N/A Wafer | Valve Size N/A 10 | Description N/A W51BGV0 10 MODC BFV NO OP CPVC/FKM | Valve Operator N/A Bare Stem / Bare Shaft |
| MB226AF | UPC Code N/A 039923407221 | Connection Type N/A Wafer | Valve Size N/A 3 | Description N/A W51BGV5 3 MODC BFV GEAROP CPVC/FKM | Valve Operator N/A Gear Operator |
| MB226AH | UPC Code N/A 039923407238 | Connection Type N/A Wafer | Valve Size N/A 4 | Description N/A W51BGV5 4 MODC BFV GEAROP CPVC/FKM | Valve Operator N/A Gear Operator |
| MB226AK | UPC Code N/A 039923407245 | Connection Type N/A Wafer | Valve Size N/A 6 | Description N/A W51BGV5 6 MODC BFV GEAROP CPVC/FKM | Valve Operator N/A Gear Operator |
| MB226AL | UPC Code N/A 039923407252 | Connection Type N/A Wafer | Valve Size N/A 8 | Description N/A W51BGV5 8 MODC BFV GEAROP CPVC/FKM | Valve Operator N/A Gear Operator |
| MB226AM | UPC Code N/A 039923407269 | Connection Type N/A Wafer | Valve Size N/A 10 | Description N/A W51BGV5 10 MODC BFV GEAROP CPVC/FKM | Valve Operator N/A Gear Operator |
| MB224AF | UPC Code N/A 039923407160 | Connection Type N/A Wafer | Valve Size N/A 3 | Description N/A W51BGV3 3 MODC BFV LVERHDL CPVC/FKM | Valve Operator N/A Lever-Lock Handle |
| MB224AH | UPC Code N/A 039923407177 | Connection Type N/A Wafer | Valve Size N/A 4 | Description N/A W51BGV3 4 MODC BFV LVERHDLCPVC/FKM | Valve Operator N/A Lever-Lock Handle |
| MB224AK | UPC Code N/A 039923407184 | Connection Type N/A Wafer | Valve Size N/A 6 | Description N/A W51BGV3 6 MODC BFV LVERHDL CPVC/FKM | Valve Operator N/A Lever-Lock Handle |
| MB224AL | UPC Code N/A 039923407191 | Connection Type N/A Wafer | Valve Size N/A 8 | Description N/A W51BGV3 8 MODC BFV LVERHDL CPVC/FKM | Valve Operator N/A Lever-Lock Handle |