-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F51TB-E - Ball Valve - Flanged, Tru-Bloc® True Union, Corzan® CPVC Schedule 80, EPDM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC valves are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Valve Size |
Size |
Description |
Valve Operator |
|---|---|---|---|---|---|
| MB612AF | UPC Code N/A 039923748188 | Valve Size N/A Flg x Flg | Size N/A 3 | Description N/A F51TB-E 3 FLG TUBV EPDM CPVC | Valve Operator N/A Direct Handle |
| MB612AH | UPC Code N/A 039923748195 | Valve Size N/A Flg x Flg | Size N/A 4 | Description N/A F51TB-E 4 FLG TUBV EPDM CPVC | Valve Operator N/A Direct Handle |
| MB612AK | UPC Code N/A 039923748201 | Valve Size N/A Flg x Flg | Size N/A 6 | Description N/A F51TB-E 6 FLG TUBV EPDM CPVC | Valve Operator N/A Direct Handle |
| MB933A6 | UPC Code N/A 039923241726 | Valve Size N/A Flg x Flg | Size N/A 1/2 | Description N/A F51TB-E 1/2 FLG TUBV EPDM CPVC MOD-D | Valve Operator N/A Direct Handle |
| MB933A8 | UPC Code N/A 039923241733 | Valve Size N/A Flg x Flg | Size N/A 3/4 | Description N/A F51TB-E 3/4 FLG TUBV EPDM CPVC MOD-D | Valve Operator N/A Direct Handle |
| MB933AA | UPC Code N/A 039923242891 | Valve Size N/A Flg x Flg | Size N/A 1 | Description N/A F51TB-E 1 FLG TUBV EPDM CPVC MOD-D | Valve Operator N/A Direct Handle |
| MB933AB | UPC Code N/A 039923322289 | Valve Size N/A Flg x Flg | Size N/A 1 1/4 | Description N/A F51TB-E 1-1/4 FLG TUBV EPDM CPVC MOD-D | Valve Operator N/A Direct Handle |
| MB933AC | UPC Code N/A 039923322296 | Valve Size N/A Flg x Flg | Size N/A 1 1/2 | Description N/A F51TB-E 1-1/2 FLG TUBV EPDM CPVC MOD-D | Valve Operator N/A Direct Handle |
| MB933AD | UPC Code N/A 039923322302 | Valve Size N/A Flg x Flg | Size N/A 2 | Description N/A F51TB-E 2 FLG TUBV EPDM CPVC MOD-D | Valve Operator N/A Direct Handle |

