CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve features a Buna-N encapsulated ductile iron disc. With the internal stem/disc splined drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Connection Type |
Valve Size |
Description |
|---|---|---|---|---|
| NLL210D | N/A 039923315151 | N/A Lug | N/A 2 | N/A LCS7822-0 2 CLS 300 HPBFV CS X SS BS |
| NLL210E | N/A 039923315168 | N/A Lug | N/A 2 1/2 | N/A LCS7822-0 21/2 CLS 300 HPBFV CS X SS BS |
| NLL210F | N/A 039923315175 | N/A Lug | N/A 3 | N/A LCS7822-0 3 CLS 300 HPBFV CS X SS BS |
| NLL210H | N/A 039923315182 | N/A Lug | N/A 4 | N/A LCS7822-0 4 CLS 300 HPBFV CS X SS BS |
| NLL210J | N/A 039923315199 | N/A Lug | N/A 5 | N/A LCS7822-0 5 CLS 300 HPBFV CS X SS BS |
| NLL210K | N/A 039923315205 | N/A Lug | N/A 6 | N/A LCS7822-0 6 CLS 300 HPBFV CS X SS BS |
| NLL210L | N/A 039923315212 | N/A Lug | N/A 8 | N/A LCS7822-0 8 CLS 300 HPBFV CS X SS BS |
| NLL210M | N/A 039923315236 | N/A Lug | N/A 10 | N/A LCS7822-0 10 CLS 300 HPBFV CS X SS BS |
| NLL210N | N/A 039923315243 | N/A Lug | N/A 12 | N/A LCS7822-0 12 CLS 300 HPBFV CS X SS BS |
| NLL210T | N/A 039923329691 | N/A Lug | N/A 14 | N/A LCS7822-0 14 CLS 300 HPBFV CS X SS BS |
| NLL210U | N/A 039923329714 | N/A Lug | N/A 16 | N/A LCS7822-0 16 CLS 300 HPBFV CS X SS BS |
| NLL210V | N/A 039923329738 | N/A Lug | N/A 18 | N/A LCS7822-0 18 CLS 300 HPBFV CS X SS BS |
| NLL210W | N/A 039923329752 | N/A Lug | N/A 20 | N/A LCS7822-0 20 CLS 300 HPBFV CS X SS BS |
| NLL210X | N/A 039923329776 | N/A Lug | N/A 24 | N/A LCS7822-0 24 CLS 300 HPBFV CS X SS BS |
| NLL215E | N/A 039923315328 | N/A Lug | N/A 2 1/2 | N/A LCS7822-5 21/2 CL 300 HPBFV CS X SS G OP |
| NLL215F | N/A 039923315335 | N/A Lug | N/A 3 | N/A LCS7822-5 3 CLS 300 HPBFV CS X SS G OP |
| NLL215H | N/A 039923315342 | N/A Lug | N/A 4 | N/A LCS7822-5 4 CLS 300 HPBFV CS X SS G OP |
| NLL215J | N/A 039923315359 | N/A Lug | N/A 5 | N/A LCS7822-5 5 CLS 300 HPBFV CS X SS G OP |
| NLL215K | N/A 039923315373 | N/A Lug | N/A 6 | N/A LCS7822-5 6 CLS 300 HPBFV CS X SS G OP |
| NLL215L | N/A 039923315380 | N/A Lug | N/A 8 | N/A LCS7822-5 8 CLS 300 HPBFV CS X SS G OP |
| NLL215M | N/A 039923313270 | N/A Lug | N/A 10 | N/A LCS7822-5 10 CL300 HPBFV CS X SS G/O (N) |
| NLL215N | N/A 039923313430 | N/A Lug | N/A 12 | N/A LCS7822-5 12 CL300 HPBFV CS X SS G/O (N) |
| NLL215T | N/A 039923329790 | N/A Lug | N/A 14 | N/A LCS7822-5 14 CLS 300 HPBFV CS X SS G OP |
| NLL215U | N/A 039923329813 | N/A Lug | N/A 16 | N/A LCS7822-5 16 CLS 300 HPBFV CS X SS G OP |
| NLL215V | N/A 039923329837 | N/A Lug | N/A 18 | N/A LCS7822-5 18 CLS 300 HPBFV CS X SS G OP |
1 2