CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® iron globe valve has flanged end connections for ease of installation. This valve features renewable seat and disc. The bolted bonnet makes the valve convenient to maintain. Because of its seat and disc arrangement this valve is ideal for throttling or regulating flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NHC300D | N/A 039923700544 | N/A 2 | N/A F -- Flanged | N/A F718B 2 FLG GLOBE CAST IRON | N/A Multi-Turn |
| NHC300E | N/A 039923700551 | N/A 2 1/2 | N/A F -- Flanged | N/A F718B 2 1/2 FLG GLOBE CAST IRON | N/A Multi-Turn |
| NHC300F | N/A 039923700568 | N/A 3 | N/A F -- Flanged | N/A F718B 3 FLG GLOBE CAST IRON | N/A Multi-Turn |
| NHC300H | N/A 039923700575 | N/A 4 | N/A F -- Flanged | N/A F718B 4 FLG GLOBE CAST IRON | N/A Multi-Turn |
| NHC300J | N/A 039923700582 | N/A 5 | N/A F -- Flanged | N/A F718B 5 FLG GLOBE CAST IRON | N/A Multi-Turn |
| NHC300K | N/A 039923700599 | N/A 6 | N/A F -- Flanged | N/A F718B 6 FLG GLOBE CAST IRON | N/A Multi-Turn |
| NHC300L | N/A 039923700605 | N/A 8 | N/A F -- Flanged | N/A F718B 8 FLG GLOBE CAST IRON | N/A Multi-Turn |
| NHC300M | N/A 039923700612 | N/A 10 | N/A F -- Flanged | N/A F718B 10 FLG GLOBE CAST IRON | N/A Multi-Turn |
| NHC30NH | N/A 039923706751 | N/A 4 | N/A F -- Flanged | N/A F718BGPG 4 W/GRAPHITE PKG& GSK CI | N/A Multi-Turn |
| NHC30TF | N/A 039923240880 | N/A 3 | N/A F -- Flanged | N/A F718BTP 3 GLOBE PTFE PKG CI | N/A Multi-Turn |
| NHC30TH | N/A 039923707215 | N/A 4 | N/A F -- Flanged | N/A F718BTP 4 GLOBE PTFE PKG CI | N/A Multi-Turn |
| NHC30TM | N/A 039923240873 | N/A 10 | N/A F -- Flanged | N/A F718BTP 10 GLOBE PTFE PKG CI | N/A Multi-Turn |
| NHC3S0H | N/A 039923700674 | N/A 4 | N/A F -- Flanged | N/A F718BSON 4 GLOBE W/SQ OPER NUT CI | N/A Multi-Turn |
| NHC7G0E | N/A 039923700766 | N/A 2 1/2 | N/A F -- Flanged | N/A F718BZ 2 1/2 GLOBE W/BY-PASS CI | N/A Multi-Turn |
| NHC7G0F | N/A 039923700773 | N/A 3 | N/A F -- Flanged | N/A F718BZ 3 GLOBE W/BY-PASS CI | N/A Multi-Turn |
| NHC7G0H | N/A 039923700780 | N/A 4 | N/A F -- Flanged | N/A F718BZ 4 GLOBE W/BY-PASS CI | N/A Multi-Turn |
| NHC7G0J | N/A 039923700797 | N/A 5 | N/A F -- Flanged | N/A F718BZ 5 GLOBE W/BY-PASS CI | N/A Multi-Turn |
| NHC7G0K | N/A 039923700803 | N/A 6 | N/A F -- Flanged | N/A F718BZ 6 GLOBE W/BY-PASS CI | N/A Multi-Turn |
| NHC7G0L | N/A 039923700810 | N/A 8 | N/A F -- Flanged | N/A F718BZ 8 GLOBE W/BY-PASS CI | N/A Multi-Turn |
| NHC7G0M | N/A 039923700827 | N/A 10 | N/A F -- Flanged | N/A F718BZ 10 GLOBE W/BY-PASS CI | N/A Multi-Turn |
| NHC30TD | N/A 039923365545 | N/A 2 | N/A F -- Flanged | N/A F718BTP 2 GLOBE VLV PTFE PKG CI | N/A Multi-Turn |
| NHC30TE | N/A 039923365552 | N/A 2 1/2 | N/A F -- Flanged | N/A F718BTP 2 1/2 GLOBE VLV PTFE PKG CI | N/A Multi-Turn |
| NHC30TJ | N/A 039923365569 | N/A 5 | N/A F -- Flanged | N/A F718BTP 5 GLOBE VLV PTFE PKG CI | N/A Multi-Turn |
| NHC30TK | N/A 039923365576 | N/A 6 | N/A F -- Flanged | N/A F718BTP 6 GLOBE VLV PTFE PKG CI | N/A Multi-Turn |
| NHC30TL | N/A 039923365583 | N/A 8 | N/A F -- Flanged | N/A F718BTP 8 GLOBE VLV PTFE PKG CI | N/A Multi-Turn |