CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze globe valve is recommended for bi-directional service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
1 2
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NJ2K002 | N/A 039923624406 | N/A 1/8 | N/A S -- Female Solder Cup | N/A S211Y 1/8 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K004 | N/A 039923624413 | N/A 1/4 | N/A S -- Female Solder Cup | N/A S211Y 1/4 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K005 | N/A 039923624420 | N/A 3/8 | N/A S -- Female Solder Cup | N/A S211Y 3/8 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K006 | N/A 039923624437 | N/A 1/2 | N/A S -- Female Solder Cup | N/A S211Y 1/2 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K008 | N/A 039923624444 | N/A 3/4 | N/A S -- Female Solder Cup | N/A S211Y 3/4 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K00A | N/A 039923624451 | N/A 1 | N/A S -- Female Solder Cup | N/A S211Y 1 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K00B | N/A 039923624468 | N/A 1 1/4 | N/A S -- Female Solder Cup | N/A S211Y 1 1/4 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K00C | N/A 039923624475 | N/A 1 1/2 | N/A S -- Female Solder Cup | N/A S211Y 1 1/2 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K00D | N/A 039923624482 | N/A 2 | N/A S -- Female Solder Cup | N/A S211Y 2 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K00E | N/A 039923624499 | N/A 2 1/2 | N/A S -- Female Solder Cup | N/A S211Y 2-1/2 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K00F | N/A 039923624505 | N/A 3 | N/A S -- Female Solder Cup | N/A S211Y 3 CXC 125# GLOBE W/PTFE | N/A Multi-Turn |
| NJ2K0T6 | N/A 039923625441 | N/A 1/2 | N/A S -- Female Solder Cup | N/A S211YSTP 1/2 GLOBE W/PTFE PACK | N/A Multi-Turn |
| NJ2K0T8 | N/A 039923625458 | N/A 3/4 | N/A S -- Female Solder Cup | N/A S211YSTP 3/4 GLOBE W/PTFE PACK | N/A Multi-Turn |
| NJ2K0TC | N/A 039923625489 | N/A 1 1/2 | N/A S -- Female Solder Cup | N/A S211YSTP 1 1/2 GLOBE W/PTFE PACK | N/A Multi-Turn |
| NJ2K10B | N/A 039923627087 | N/A 1 1/4 | N/A S -- Female Solder Cup | N/A S211YD 1 1/4 GLOBE W/DRAIN | N/A Multi-Turn |
| NJ2KF05 | N/A 039923626486 | N/A 3/8 | N/A S -- Female Solder Cup | N/A S211YLS 3/8 GLOBE W/LOCKSHIELD | N/A Multi-Turn |
| NJ2KF06 | N/A 039923626493 | N/A 1/2 | N/A S -- Female Solder Cup | N/A S211YLS 1/2 GLOBE W/LOCKSHIELD | N/A Multi-Turn |
| NJ2KF08 | N/A 039923626509 | N/A 3/4 | N/A S -- Female Solder Cup | N/A S211YLS 3/4 GLOBE W/LOCKSHIELD | N/A Multi-Turn |
| NJ2KF0A | N/A 039923626516 | N/A 1 | N/A S -- Female Solder Cup | N/A S211YLS 1 GLOBE W/LOCKSHIELD | N/A Multi-Turn |
| NJ2KF0C | N/A 039923626530 | N/A 1 1/2 | N/A S -- Female Solder Cup | N/A S211YLS 1 1/2 GLOBE W/LOCKSHIELD | N/A Multi-Turn |
| NJ2KF0D | N/A 039923626547 | N/A 2 | N/A S -- Female Solder Cup | N/A S211YLS 2 GLOBE W/LOCKSHIELD | N/A Multi-Turn |
| NJ2KF0F | N/A 039923626561 | N/A 3 | N/A S -- Female Solder Cup | N/A S211YLS 3 GLOBE W/LOCKSHIELD | N/A Multi-Turn |
| NJ2KW06 | N/A 039923625014 | N/A 1/2 | N/A S -- Female Solder Cup | N/A S211YX 1/2 CLEAN FOR OXYGEN | N/A Multi-Turn |
| NJ2KW0A | N/A 039923625038 | N/A 1 | N/A S -- Female Solder Cup | N/A S211YX 1 CLEAN FOR OXYGEN | N/A Multi-Turn |
| NJ2KW0C | N/A 039923625052 | N/A 1 1/2 | N/A S -- Female Solder Cup | N/A S211YX 1 1/2 CLEAN FOR OXYGEN | N/A Multi-Turn |
1 2