-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-275-B - Globe Valve - Bronze, Class 300, Bronze Disc
Globe & Angle Valves
The NIBCO® bronze globe valve features a union bonnet with integral seat and renewable semi-plug or standard disc. It is equipped with female threads ends for ease of installation. This valve is ideal for higher pressure steam and the semi-plug disc allows for closer throttling of flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NL3W002 | UPC Code N/A 039923628978 | Valve Size N/A 1/8 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 1/8 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3W004 | UPC Code N/A 039923628985 | Valve Size N/A 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 1/4 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3W005 | UPC Code N/A 039923628992 | Valve Size N/A 3/8 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 3/8 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3W006 | UPC Code N/A 039923629005 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 1/2 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3W008 | UPC Code N/A 039923629012 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 3/4 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3W00A | UPC Code N/A 039923629029 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 1 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3W00B | UPC Code N/A 039923629036 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 1 1/4 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3W00C | UPC Code N/A 039923629043 | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 1 1/2 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3W00D | UPC Code N/A 039923629050 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 2 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3W00E | UPC Code N/A 039923629067 | Valve Size N/A 2 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 2 1/2 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3W00F | UPC Code N/A 039923629074 | Valve Size N/A 3 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275B 3 THD 300# GLOBE BRZ SEAT | Turns/Operation N/A Multi-Turn |
| NL3WW06 | UPC Code N/A 039923629234 | Valve Size N/A 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275BX 1/2 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
| NL3WW08 | UPC Code N/A 039923629241 | Valve Size N/A 3/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275BX 3/4 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
| NL3WW0A | UPC Code N/A 039923629258 | Valve Size N/A 1 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275BX 1 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
| NL3WW0B | UPC Code N/A 039923629265 | Valve Size N/A 1 1/4 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275BX 1 1/4 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
| NL3WW0C | UPC Code N/A 039923629272 | Valve Size N/A 1 1/2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275BX 1 1/2 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |
| NL3WW0D | UPC Code N/A 039923629289 | Valve Size N/A 2 | Connection Type N/A T -- Female NPT Thread (FIPT) | Description N/A T275BX 2 GLOBE CLEANED FOR OXYGEN | Turns/Operation N/A Multi-Turn |

