CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze globe valve features a union bonnet with integral seat and renewable PTFE seat disc. It is equipped with solder ends for ease of installation. The globe valve is used for throttling or regulating flow. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NJ34002 | N/A 039923627377 | N/A 1/8 | N/A S -- Female Solder Cup | N/A S235Y 1/8 CXC 150# GLOBE BRZ W/PTFE SEAT | N/A Multi-Turn |
| NJ34004 | N/A 039923627384 | N/A 1/4 | N/A S -- Female Solder Cup | N/A S235Y 1/4 CXC 150# GLOBE BRZ W/PTFE SEAT | N/A Multi-Turn |
| NJ34005 | N/A 039923627391 | N/A 3/8 | N/A S -- Female Solder Cup | N/A S235Y 3/8 CXC 150# GLOBE BRZ W/PTFE SEAT | N/A Multi-Turn |
| NJ34006 | N/A 039923627407 | N/A 1/2 | N/A S -- Female Solder Cup | N/A S235Y 1/2 CXC 150# GLOBE BRZ W/PTFE SEAT | N/A Multi-Turn |
| NJ34008 | N/A 039923627414 | N/A 3/4 | N/A S -- Female Solder Cup | N/A S235Y 3/4 CXC 150# GLOBE BRZ W/PTFE SEAT | N/A Multi-Turn |
| NJ3400A | N/A 039923627421 | N/A 1 | N/A S -- Female Solder Cup | N/A S235Y 1 CXC 150# GLOBE BRZ W/PTFE SEAT | N/A Multi-Turn |
| NJ3400B | N/A 039923627438 | N/A 1 1/4 | N/A S -- Female Solder Cup | N/A S235Y 1 1/4 CXC 150# GLOBE W/PTFE SEAT | N/A Multi-Turn |
| NJ3400C | N/A 039923627445 | N/A 1 1/2 | N/A S -- Female Solder Cup | N/A S235Y 1 1/2 CXC 150# GLOBE W/PTFE SEAT | N/A Multi-Turn |
| NJ3400D | N/A 039923627452 | N/A 2 | N/A S -- Female Solder Cup | N/A S235Y 2 CXC 150# GLOBE W/PTFE SEAT | N/A Multi-Turn |
| NJ3400E | N/A 039923627469 | N/A 2 1/2 | N/A S -- Female Solder Cup | N/A S235Y 2 1/2 CXC 150# GLOBE W/PTFE SEAT | N/A Multi-Turn |
| NJ3400F | N/A 039923627476 | N/A 3 | N/A S -- Female Solder Cup | N/A S235Y 3 CXC 150# GLOBE BRZ W/PTFE SEAT | N/A Multi-Turn |
| NJ34056 | N/A 039923628527 | N/A 1/2 | N/A S -- Female Solder Cup | N/A S235YSTP 1/2 GLOBE W/SOLID PTFE PACK | N/A Multi-Turn |
| NJ34058 | N/A 039923628534 | N/A 3/4 | N/A S -- Female Solder Cup | N/A S235YSTP 3/4GLOBE W/SOLID PTFE PACK | N/A Multi-Turn |
| NJ3405A | N/A 039923628541 | N/A 1 | N/A S -- Female Solder Cup | N/A S235YSTP 1 GLOBE W/SOLID PTFE PACK | N/A Multi-Turn |
| NJ34W04 | N/A 039923627872 | N/A 1/4 | N/A S -- Female Solder Cup | N/A S235YX 1/4 CLEANED FOR OXYGEN | N/A Multi-Turn |
| NJ34W06 | N/A 039923627896 | N/A 1/2 | N/A S -- Female Solder Cup | N/A S235YX 1/2 CLEANED FOR OXYGEN | N/A Multi-Turn |
| NJ34W08 | N/A 039923627902 | N/A 3/4 | N/A S -- Female Solder Cup | N/A S235YX 3/4 CLEANED FOR OXYGEN | N/A Multi-Turn |
| NJ34W0A | N/A 039923627919 | N/A 1 | N/A S -- Female Solder Cup | N/A S235YX 1 CLEANED FOR OXYGEN | N/A Multi-Turn |
| NJ34W0B | N/A 039923627926 | N/A 1 1/4 | N/A S -- Female Solder Cup | N/A S235YX 1 1/4 CLEANED FOR OXYGEN | N/A Multi-Turn |
| NJ34W0C | N/A 039923627933 | N/A 1 1/2 | N/A S -- Female Solder Cup | N/A S235YX 1 1/2 CLEANED FOR OXYGEN | N/A Multi-Turn |
| NJ34W0D | N/A 039923627940 | N/A 2 | N/A S -- Female Solder Cup | N/A S235YX 2 CLEANED FOR OXYGEN | N/A Multi-Turn |
| NJ34W0F | N/A 039923627964 | N/A 3 | N/A S -- Female Solder Cup | N/A S235YX 3 CLEANED FOR OXYGEN | N/A Multi-Turn |