CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze angle valve is recommended for service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NL4K004 | N/A 039923631138 | N/A 1/4 | N/A T -- Female NPT Thread (FIPT) | N/A T311Y 1/4 THD 125# ANGLE PTFE SEAT | N/A Multi-Turn |
| NL4K005 | N/A 039923631145 | N/A 3/8 | N/A T -- Female NPT Thread (FIPT) | N/A T311Y 3/8 THD 125# ANGLE PTFE SEAT | N/A Multi-Turn |
| NL4K006 | N/A 039923631152 | N/A 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T311Y 1/2 THD 125# ANGLE PTFE SEAT | N/A Multi-Turn |
| NL4K008 | N/A 039923631169 | N/A 3/4 | N/A T -- Female NPT Thread (FIPT) | N/A T311Y 3/4 THD 125# ANGLE PTFE SEAT | N/A Multi-Turn |
| NL4K00A | N/A 039923631176 | N/A 1 | N/A T -- Female NPT Thread (FIPT) | N/A T311Y 1 THD 125# ANGLE PTFE SEAT | N/A Multi-Turn |
| NL4K00B | N/A 039923631183 | N/A 1 1/4 | N/A T -- Female NPT Thread (FIPT) | N/A T311Y 11/4THD 125# ANGLE PTFE SEAT | N/A Multi-Turn |
| NL4K00C | N/A 039923631190 | N/A 1 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T311Y 11/2 THD 125# ANGLE PTFE SEAT | N/A Multi-Turn |
| NL4K00D | N/A 039923631206 | N/A 2 | N/A T -- Female NPT Thread (FIPT) | N/A T311Y 2 THD 125# ANGLE PTFE SEAT | N/A Multi-Turn |
| NL4K00E | N/A 039923631213 | N/A 2 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T311Y 21/2 THD 125# ANGLE PTFE SEAT | N/A Multi-Turn |
| NL4K00F | N/A 039923631220 | N/A 3 | N/A T -- Female NPT Thread (FIPT) | N/A T311Y 3 THD 125# ANGLE PTFE SEAT | N/A Multi-Turn |
| NL4K026 | N/A | N/A 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T311YBHW 1/2 THD 125 ANGLE W/BRZE HW | N/A Multi-Turn |
| NL4K028 | N/A | N/A 3/4 | N/A T -- Female NPT Thread (FIPT) | N/A T311YBHW 3/4 THD 125 ANGLE W/BRZE HW | N/A Multi-Turn |
| NL4K02A | N/A 039923631480 | N/A 1 | N/A T -- Female NPT Thread (FIPT) | N/A T311YBHW 1 ANGLE W/BRZE HW | N/A Multi-Turn |
| NL4K02B | N/A | N/A 1 1/4 | N/A T -- Female NPT Thread (FIPT) | N/A T311YBHW 1 1/4 THD 125 ANGLE W/BRZE HW | N/A Multi-Turn |
| NL4K02C | N/A 039923631503 | N/A 1 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T311YBHW 11/2 ANGLE W/BRZE HW | N/A Multi-Turn |
| NL4K02D | N/A | N/A 2 | N/A T -- Female NPT Thread (FIPT) | N/A T311YBHW 2 THD 125 ANGLE W/BRZE HW | N/A Multi-Turn |
| NL4K02E | N/A | N/A 2 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T311YBHW 2 1/2 THD 125 ANGLE W/BRZE HW | N/A Multi-Turn |
| NL4K02F | N/A | N/A 3 | N/A T -- Female NPT Thread (FIPT) | N/A T311YBHW 3 THD 125 ANGLE W/BRZE HW | N/A Multi-Turn |
| NL4KF06 | N/A 039923631794 | N/A 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T311YLS 1/2 ANGLE W/LOCKSHIELD | N/A Multi-Turn |
| NL4KF08 | N/A 039923631800 | N/A 3/4 | N/A T -- Female NPT Thread (FIPT) | N/A T311YLS 3/4 ANGLE W/LOCKSHIELD | N/A Multi-Turn |
| NL4KF0A | N/A 039923631817 | N/A 1 | N/A T -- Female NPT Thread (FIPT) | N/A T311YLS 1 ANGLE W/LOCKSHIELD | N/A Multi-Turn |