CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The ductile iron outside screw and yoke (OS&Y) globe valve features Class 150 raised face end connections for easy installation and accessibility. This valve features renewable seat and disc. The bolted bonnet makes the valve convenient to maintain. Because of its seat and disc arrangement the valve is ideal for throttling or regulating flow. With its ductility, this valve displays higher physical properties than standard grey cast iron. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NHC880D | N/A 039923701046 | N/A 2 | N/A F -- Flanged | N/A F73831 2 FLG GLOBE D I | N/A Multi-Turn |
| NHC880E | N/A 039923701053 | N/A 2 1/2 | N/A F -- Flanged | N/A F73831 2 1/2 FLG GLOBE D I | N/A Multi-Turn |
| NHC880F | N/A 039923701060 | N/A 3 | N/A F -- Flanged | N/A F73831 3 FLG GLOBE D I | N/A Multi-Turn |
| NHC880H | N/A 039923701077 | N/A 4 | N/A F -- Flanged | N/A F73831 4 FLG GLOBE D I | N/A Multi-Turn |
| NHC880J | N/A 039923701084 | N/A 5 | N/A F -- Flanged | N/A F73831 5 FLG GLOBE D I | N/A Multi-Turn |
| NHC880K | N/A 039923701091 | N/A 6 | N/A F -- Flanged | N/A F73831 6 FLG GLOBE D I | N/A Multi-Turn |
| NHC880L | N/A 039923701107 | N/A 8 | N/A F -- Flanged | N/A F73831 8 FLG GLOBE D I | N/A Multi-Turn |
| NHC880M | N/A 039923701114 | N/A 10 | N/A F -- Flanged | N/A F73831 10 FLG GLOBE D I | N/A Multi-Turn |
| NHC892F | N/A 039923237842 | N/A 3 | N/A F -- Flanged | N/A F73831FF 3 GLOBE W/FF FLG DI | N/A Multi-Turn |
| NHC892H | N/A 039923235503 | N/A 4 | N/A F -- Flanged | N/A F73831FF 4 GLOBE W/FF FLG D I | N/A Multi-Turn |
| NHC892J | N/A 039923701121 | N/A 5 | N/A F -- Flanged | N/A F73831FF 5 GLOBE W/FF FLG DI | N/A Multi-Turn |
| NHC892K | N/A 039923099693 | N/A 6 | N/A F -- Flanged | N/A F73831FF 6 GLOBE W/FF FLG DI | N/A Multi-Turn |
| NHC892L | N/A 039923830296 | N/A 8 | N/A F -- Flanged | N/A F73831FF 8 GLOBE W/FF FLG DI | N/A Multi-Turn |
| NHC892M | N/A 039923274939 | N/A 10 | N/A F -- Flanged | N/A F73831FF 10 GLOBE W/FF FLG DI | N/A Multi-Turn |
| NHC893H | N/A 039923701138 | N/A 4 | N/A F -- Flanged | N/A F73831B7GP 4" GLOBE W/B7 BOLT & GRAPH PA | N/A Multi-Turn |
| NHC893K | N/A 039923707406 | N/A 6 | N/A F -- Flanged | N/A F73831B7GP 6 GLOBE W/B7 BOLT & GRAPH PA | N/A Multi-Turn |
| NHC892D | N/A 039923392015 | N/A 2 | N/A F -- Flanged | N/A F73831FF 2 GLOBE W/FF FLG DI | N/A Multi-Turn |
| NHC892E | N/A 039923392022 | N/A 2 1/2 | N/A F -- Flanged | N/A F73831FF 2 1/2 GLOBE W/FF FLG DI | N/A Multi-Turn |