-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-124 - Gate Valve - Bronze, Rising Stem, Threaded
Gate Valves
The NIBCO® bronze gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Description |
Operation Type |
|---|---|---|---|---|
| NL0Z004 | UPC Code N/A 039923616791 | Valve Size N/A 1/4 in | Description N/A T124 1/4 THD 125# RS GATE BRZ | Operation Type N/A Standard Handwheel |
| NL0Z005 | UPC Code N/A 039923616807 | Valve Size N/A 3/8 in | Description N/A T124 3/8 THD 125# RS GATE BRZ | Operation Type N/A Standard Handwheel |
| NL0Z006 | UPC Code N/A 039923616814 | Valve Size N/A 1/2 in | Description N/A T124 1/2 THD 125# RS GATE BRZ | Operation Type N/A Standard Handwheel |
| NL0Z008 | UPC Code N/A 039923616821 | Valve Size N/A 3/4 in | Description N/A T124 3/4 THD 125# RS GATE BRZ | Operation Type N/A Standard Handwheel |
| NL0Z00A | UPC Code N/A 039923616838 | Valve Size N/A 1 in | Description N/A T124 1 THD 125# RS GATE BRZ | Operation Type N/A Standard Handwheel |
| NL0Z00B | UPC Code N/A 039923616845 | Valve Size N/A 1 1/4 in | Description N/A T124 1 1/4 THD 125# RS GATE BRZ | Operation Type N/A Standard Handwheel |
| NL0Z00C | UPC Code N/A 039923616852 | Valve Size N/A 1 1/2 in | Description N/A T124 1 1/2 THD 125# RS GATE BRZ | Operation Type N/A Standard Handwheel |
| NL0Z00D | UPC Code N/A 039923616869 | Valve Size N/A 2 in | Description N/A T124 2 THD 125# RS GATE BRZ | Operation Type N/A Standard Handwheel |
| NL0Z00E | UPC Code N/A 039923616876 | Valve Size N/A 2 1/2 in | Description N/A T124 2 1/2 THD 125# RS GATE BRZ | Operation Type N/A Standard Handwheel |
| NL0Z00F | UPC Code N/A 039923616883 | Valve Size N/A 3 in | Description N/A T124 3 THD 125# RS GATE BRZ | Operation Type N/A Standard Handwheel |

