-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
FM-619-RWS-SON - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge, Square Operating Nut
Gate Valves
The resilient wedge ductile iron gate valve features flanged, flat face end connection by mechanical joint for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves may be operated with a hand-wheel or square operating nut and wrench (wrench not included). Please refer to NIBCO technical data sheets, chemical resistance guides and catalog for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
|---|---|---|---|---|---|
| NSBC09XF | UPC Code N/A 039923383969 | Valve Size N/A 3 | Connection Type N/A F x MJ -- Flanged x Mechanical Joint | Description N/A FM-619-RWS-SON 3 LF G W/SQOPNTSS STM300 | Valve Operator N/A Square Operating Nut |
| NSAC09H | UPC Code N/A 039923366573 | Valve Size N/A 4 | Connection Type N/A F x MJ -- Flanged x Mechanical Joint | Description N/A FM-619-RWS-SON 4 SQ OPR NUT & SS STM300 | Valve Operator N/A Square Operating Nut |
| NSAC09K | UPC Code N/A 039923366580 | Valve Size N/A 6 | Connection Type N/A F x MJ -- Flanged x Mechanical Joint | Description N/A FM-619-RWS-SON 6 SQ OPR NUT & SSSTM300 | Valve Operator N/A Square Operating Nut |
| NSAC09L | UPC Code N/A 039923366597 | Valve Size N/A 8 | Connection Type N/A F x MJ -- Flanged x Mechanical Joint | Description N/A FM-619-RWS-SON 8 SQ OPR NUT & SSSTM300 | Valve Operator N/A Square Operating Nut |
| NSAC09M | UPC Code N/A 039923366603 | Valve Size N/A 10 | Connection Type N/A F x MJ -- Flanged x Mechanical Joint | Description N/A FM-619-RWS-SON 10 SQ OPR NUT & SSSTM300 | Valve Operator N/A Square Operating Nut |
| NSAC09N | UPC Code N/A 039923366610 | Valve Size N/A 12 | Connection Type N/A F x MJ -- Flanged x Mechanical Joint | Description N/A FM-619-RWS-SON 12 SQ OPR NUT & SSSTM300 | Valve Operator N/A Square Operating Nut |

