-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge
Gate Valves
The NIBCO® resilient wedge ductile iron gate valve features flanged, flat face end connections for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. The valve may be operated with a hand-wheel. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Valve Operator |
|---|---|---|---|---|---|
| NSBC05XD | UPC Code N/A 039923382535 | Valve Size N/A 2 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS 2 LF F RW SS STM & HDL GT 300 | Valve Operator N/A Standard Handwheel |
| NSBC05XE | UPC Code N/A 039923383914 | Valve Size N/A 2 1/2 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS 2 1/2 LF FL RW SS STM GT 300 | Valve Operator N/A Standard Handwheel |
| NSBC05XF | UPC Code N/A 039923383921 | Valve Size N/A 3 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS 3 LF FL RW SS STM/HDL GT 300 | Valve Operator N/A Standard Handwheel |
| NSAC05H | UPC Code N/A 039923366399 | Valve Size N/A 4 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS 4 FL RWSSSTM &HDL GT DI300 | Valve Operator N/A Standard Handwheel |
| NSAC05K | UPC Code N/A 039923366405 | Valve Size N/A 6 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS 6 FL RWSSSTM &HDL GT DI300 | Valve Operator N/A Standard Handwheel |
| NSAC05L | UPC Code N/A 039923366412 | Valve Size N/A 8 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS 8 FL RWSSSTM &HDL GT DI300 | Valve Operator N/A Standard Handwheel |
| NSAC05M | UPC Code N/A 039923366429 | Valve Size N/A 10 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS 10 FL RWSSSTM &HDL GT DI300 | Valve Operator N/A Standard Handwheel |
| NSAC05N | UPC Code N/A 039923366436 | Valve Size N/A 12 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS 12 FL RWSSSTM &HDL GT DI300 | Valve Operator N/A Standard Handwheel |
| NSAC05T | UPC Code N/A 039923366443 | Valve Size N/A 14 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS 14 FL RWSSSTM &HDL GT DI250 | Valve Operator N/A Standard Handwheel |
| NSAC05U | UPC Code N/A 039923366450 | Valve Size N/A 16 | Connection Type N/A F -- Flanged | Description N/A F-619-RWS 16 FL RWSSSTM &HDL GT DI250 | Valve Operator N/A Standard Handwheel |

