hero-banner
Batch CAD Cart (0)
  • Cart is empty
The light grey Corzan® CPVC tee features female socket connections and exhibits high corrosion and chemical resistance properties. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2 

Material Number

UPC Code

Size (Dimensions)

Connection Type

Description

CB06800 N/A 039923186409 N/A 1/4 N/A S x S x S N/A 5111 1/4 SOC TEES CPVC
CB06850 N/A 039923186461 N/A 1/2 N/A S x S x S N/A 5111 1/2 SOC TEES CPVC
CB06900 N/A 039923186522 N/A 3/4 N/A S x S x S N/A 5111 3/4 SOC TEES CPVC
CB06950 N/A 039923186560 N/A 3/4 x 3/4 x 1/2 N/A S x S x S N/A 5111R 3/4X3/4X1/2 SOC TEES CPVC
CB07000 N/A 039923186621 N/A 1 N/A S x S x S N/A 5111 1 SOC TEES CPVC
CB07050 N/A 039923186683 N/A 1 x 1 x 3/4 N/A S x S x S N/A 5111R 1X1X3/4 SOC TEES CPVC
CB07100 N/A 039923186706 N/A 1 x 1 x 1/2 N/A S x S x S N/A 5111R 1X1X1/2 SOC TEES CPVC
CB07150 N/A 039923186843 N/A 1 1/4 N/A S x S x S N/A 5111 1-1/4 SOC TEES CPVC
CB07200 N/A 039923187109 N/A 1 1/2 N/A S x S x S N/A 5111 1-1/2 SOC TEES CPVC
CB07250 N/A 039923187185 N/A 1 1/2 x 1 1/2 x 1 N/A S x S x S N/A 5111R 1-1/2X1-1/2X1 SOC TEES CPVC
CB07300 N/A 039923187208 N/A 1 1/2 x 1 1/2 x 3/4 N/A S x S x S N/A 5111R 1-1/2X1-1/2X3/4 SOC TEES CPVC
CB07350 N/A 039923187482 N/A 2 N/A S x S x S N/A 5111 2 SOC TEES CPVC
CB07400 N/A 039923187505 N/A 2 x 2 x 1 1/2 N/A S x S x S N/A 5111R 2X2X1-1/2 SOC TEES CPVC
CB07450 N/A 039923187543 N/A 2 x 2 x 1 N/A S x S x S N/A 5111R 2X2X1 SOC TEES CPVC
CB07500 N/A 039923187567 N/A 2 x 2 x 3/4 N/A S x S x S N/A 5111R 2X2X3/4 SOC TEES CPVC
CB07550 N/A 039923187581 N/A 2 x 2 x 1/2 N/A S x S x S N/A 5111R 2X2X1/2 SOC TEES CPVC
CB07600 N/A 039923187802 N/A 2 1/2 N/A S x S x S N/A 5111 2-1/2 SOC TEES CPVC
CB07650 N/A 039923187949 N/A 3 N/A S x S x S N/A 5111 3 SOC TEES CPVC
CB07700 N/A 039923187987 N/A 3 x 3 x 2 N/A S x S x S N/A 5111R 3X3X2 SOC TEES CPVC
CB07750 N/A 039923188106 N/A 4 N/A S x S x S N/A 5111 4 SOC TEES CPVC
CB07800 N/A 039923188120 N/A 4 x 4 x 3 N/A S x S x S N/A 5111R 4X4X3 SOC TEES CPVC
CB07850 N/A 039923188144 N/A 4 x 4 x 2 N/A S x S x S N/A 5111R 4X4X2 SOC TEES CPVC
CB07900 N/A 039923188342 N/A 6 N/A S x S x S N/A 5111 6 SOC TEES CPVC
CB07950 N/A 039923188366 N/A 6 x 6 x 4 N/A S x S x S N/A 5111R 6X6X4 SOC TEES CPVC
CB08000 N/A 039923188427 N/A 8 N/A S x S x S N/A 5111 8 SOC TEES CPVC
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2