-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5101 - Socket Coupling/Reducing Socket Coupling S x S - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC socket coupling and reducing socket coupling feature female socket connections. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
1 2
Material Number |
UPC Code |
Size (Dimensions) |
Connection Type |
Description |
|---|---|---|---|---|
| CB00000 | UPC Code N/A 039923180667 | Size (Dimensions) N/A 1/4 | Connection Type N/A S x S | Description N/A 5101 1/4 SOC COUP CPVC |
| CB00050 | UPC Code N/A 039923180704 | Size (Dimensions) N/A 1/2 | Connection Type N/A S x S | Description N/A 5101 1/2 SOC COUP CPVC |
| CB00100 | UPC Code N/A 039923180728 | Size (Dimensions) N/A 3/4 | Connection Type N/A S x S | Description N/A 5101 3/4 SOC COUP CPVC |
| CB00150 | UPC Code N/A 039923180742 | Size (Dimensions) N/A 3/4 x 1/2 | Connection Type N/A S x S | Description N/A 5101R 3/4X1/2 SOC COUP CPVC |
| CB00200 | UPC Code N/A 039923180766 | Size (Dimensions) N/A 1 | Connection Type N/A S x S | Description N/A 5101 1 SOC COUP CPVC |
| CB00250 | UPC Code N/A 039923180780 | Size (Dimensions) N/A 1 x 3/4 | Connection Type N/A S x S | Description N/A 5101R 1X3/4 SOC COUP CPVC |
| CB00300 | UPC Code N/A 039923172044 | Size (Dimensions) N/A 1 x 1/2 | Connection Type N/A S x S | Description N/A 5101R 1X1/2 SOC COUP CPVC |
| CB00350 | UPC Code N/A 039923180803 | Size (Dimensions) N/A 1 1/4 | Connection Type N/A S x S | Description N/A 5101 1-1/4 SOC COUP CPVC |
| CB00400 | UPC Code N/A 039923180827 | Size (Dimensions) N/A 1 1/4 x 1 | Connection Type N/A S x S | Description N/A 5101R 1-1/4X1 SOC COUP CPVC |
| CB00450 | UPC Code N/A 039923172082 | Size (Dimensions) N/A 1 1/4 x 3/4 | Connection Type N/A S x S | Description N/A 5101R 1-1/4X3/4 SOC COUP CPVC |
| CB00500 | UPC Code N/A 039923180841 | Size (Dimensions) N/A 1 1/2 | Connection Type N/A S x S | Description N/A 5101 1-1/2 SOC COUP CPVC |
| CB00550 | UPC Code N/A 039923180865 | Size (Dimensions) N/A 1 1/2 x 1 1/4 | Connection Type N/A S x S | Description N/A 5101R 1-1/2X1-1/4 SOC COUP CPVC |
| CB00600 | UPC Code N/A 039923172143 | Size (Dimensions) N/A 1 1/2 x 1 | Connection Type N/A S x S | Description N/A 5101R 1-1/2X1 SOC COUP CPVC |
| CB00650 | UPC Code N/A 039923172167 | Size (Dimensions) N/A 1 1/2 x 3/4 | Connection Type N/A S x S | Description N/A 5101R 1-1/2X3/4 SOC COUP CPVC |
| CB00750 | UPC Code N/A 039923180889 | Size (Dimensions) N/A 2 | Connection Type N/A S x S | Description N/A 5101 2 SOC COUP CPVC |
| CB00800 | UPC Code N/A 039923180902 | Size (Dimensions) N/A 2 x 1 1/2 | Connection Type N/A S x S | Description N/A 5101R 2X1-1/2 SOC COUP CPVC |
| CB00900 | UPC Code N/A 039923172242 | Size (Dimensions) N/A 2 x 1 | Connection Type N/A S x S | Description N/A 5101R 2X1 SOC COUP CPVC |
| CB01000 | UPC Code N/A 039923180926 | Size (Dimensions) N/A 2 1/2 | Connection Type N/A S x S | Description N/A 5101 2-1/2 SOC COUP CPVC |
| CB01050 | UPC Code N/A 039923172280 | Size (Dimensions) N/A 2 1/2 x 2 | Connection Type N/A S x S | Description N/A 5101R 2-1/2X2 SOC COUP CPVC |
| CB01100 | UPC Code N/A 039923180940 | Size (Dimensions) N/A 3 | Connection Type N/A S x S | Description N/A 5101 3 SOC COUP CPVC |
| CB01200 | UPC Code N/A 039923172341 | Size (Dimensions) N/A 3 x 2 | Connection Type N/A S x S | Description N/A 5101R 3X2 SOC COUP CPVC |
| CB01250 | UPC Code N/A 039923180964 | Size (Dimensions) N/A 4 | Connection Type N/A S x S | Description N/A 5101 4 SOC COUP CPVC |
| CB01300 | UPC Code N/A 039923172389 | Size (Dimensions) N/A 4 x 3 | Connection Type N/A S x S | Description N/A 5101R 4X3 SOC COUP CPVC |
| CB01350 | UPC Code N/A 039923172402 | Size (Dimensions) N/A 4 x 2 | Connection Type N/A S x S | Description N/A 5101R 4X2 SOC COUP CPVC |
| CB01400 | UPC Code N/A 039923181008 | Size (Dimensions) N/A 6 | Connection Type N/A S x S | Description N/A 5101 6 SOC COUP CPVC |
1 2

