-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5118-3 - Flush Spigot x Thread Reducer Bushing Spg x FPT - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC flush socket reducer bushing features a male end and a female NPT thread connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Size (Dimensions) |
Connection Type |
Description |
|---|---|---|---|---|
| CB11895 | UPC Code N/A 039923177827 | Size (Dimensions) N/A 1/2 x 3/8 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 1/2 X 3/8 SPGXT BUSHING CPVC |
| CB11900 | UPC Code N/A 039923177841 | Size (Dimensions) N/A 1/2 x 1/4 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 1/2X1/4 SPGXT BUSHING CPVC |
| CB11950 | UPC Code N/A 039923177889 | Size (Dimensions) N/A 3/4 x 1/2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 3/4X1/2 SPGXT BUSHING CPVC |
| CB12050 | UPC Code N/A 039923177940 | Size (Dimensions) N/A 1 x 3/4 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 1X3/4 SPGXT BUSHING CPVC |
| CB12100 | UPC Code N/A 039923177964 | Size (Dimensions) N/A 1 x 1/2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 1X1/2 SPGXT BUSHING CPVC |
| CB12110 | UPC Code N/A 039923177988 | Size (Dimensions) N/A 1 x 3/8 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 1 X 3/8 SPGXT BUSHING CPVC |
| CB12150 | UPC Code N/A 039923178008 | Size (Dimensions) N/A 1 1/4 x 1 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 11/4X1 SPGXT BUSHING CPVC |
| CB12200 | UPC Code N/A 039923178022 | Size (Dimensions) N/A 1 1/4 x 3/4 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 11/4X3/4 SPGXT BUSHING CPVC |
| CB12250 | UPC Code N/A 039923178046 | Size (Dimensions) N/A 1 1/4 x 1/2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 11/4X1/2 SPGXT BUSHING CPVC |
| CB12300 | UPC Code N/A 039923178107 | Size (Dimensions) N/A 1 1/2 x 1 1/4 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 11/2X11/4 SPGXT BUSHING CPVC |
| CB12350 | UPC Code N/A 039923178121 | Size (Dimensions) N/A 1 1/2 x 1 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 11/2X1 SPGXT BUSHING CPVC |
| CB12400 | UPC Code N/A 039923178145 | Size (Dimensions) N/A 1 1/2 x 3/4 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 11/2X3/4 SPGXT BUSHING CPVC |
| CB12450 | UPC Code N/A 039923178169 | Size (Dimensions) N/A 1 1/2 x 1/2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 11/2X1/2 SPGXT BUSHING CPVC |
| CB12500 | UPC Code N/A 039923178183 | Size (Dimensions) N/A 2 x 1 1/2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 2X11/2 SPGXT BUSHING CPVC |
| CB12550 | UPC Code N/A 039923178206 | Size (Dimensions) N/A 2 x 1 1/4 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 2X11/4 SPGXT BUSHING CPVC |
| CB12600 | UPC Code N/A 039923178220 | Size (Dimensions) N/A 2 x 1 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 2X1 SPGXT BUSHING CPVC |
| CB12650 | UPC Code N/A 039923178244 | Size (Dimensions) N/A 2 x 3/4 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 2X3/4 SPGXT BUSHING CPVC |
| CB12700 | UPC Code N/A 039923178268 | Size (Dimensions) N/A 2 x 1/2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 2X1/2 SPGXT BUSHING CPVC |
| CB12750 | UPC Code N/A 039923178305 | Size (Dimensions) N/A 2 1/2 x 2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 21/2X2 SPGXT BUSHING CPVC |
| CB12800 | UPC Code N/A 039923178428 | Size (Dimensions) N/A 3 x 2 1/2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 3X21/2 SPGXT BUSHING CPVC |
| CB12850 | UPC Code N/A 039923178442 | Size (Dimensions) N/A 3 x 2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 3X2 SPGXT BUSHING CPVC |
| CB12900 | UPC Code N/A 039923178466 | Size (Dimensions) N/A 3 x 1 1/2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 3X11/2 SPGXT BUSHING CPVC |
| CB12950 | UPC Code N/A 039923178589 | Size (Dimensions) N/A 4 x 3 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 4X3 SPGXT BUSHING CPVC |
| CB13000 | UPC Code N/A 039923178626 | Size (Dimensions) N/A 4 x 2 | Connection Type N/A Spg x F (NPT) | Description N/A 5118-3 4X2 SPGXT BUSHING CPVC |

