-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5106-3-3 - Thread 45° Elbow FPT x FPT - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC elbow features female pipe thread connections to change the direction of piping 45 degrees. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Material Number |
UPC Code |
Size (Dimensions) |
Connection Type |
Description |
|---|---|---|---|---|
| CB04400 | UPC Code N/A 039923182302 | Size (Dimensions) N/A 1/4 | Connection Type N/A F x F | Description N/A 510633 1/4 THD 45 ELL CPVC |
| CB04450 | UPC Code N/A 039923182340 | Size (Dimensions) N/A 1/2 | Connection Type N/A F x F | Description N/A 510633 1/2 THD 45 ELL CPVC |
| CB04500 | UPC Code N/A 039923182364 | Size (Dimensions) N/A 3/4 | Connection Type N/A F x F | Description N/A 510633 3/4 THD 45 ELL CPVC |
| CB04550 | UPC Code N/A 039923182388 | Size (Dimensions) N/A 1 | Connection Type N/A F x F | Description N/A 510633 1 THD 45 ELL CPVC |
| CB04600 | UPC Code N/A 039923182401 | Size (Dimensions) N/A 1 1/4 | Connection Type N/A F x F | Description N/A 510633 1-1/4 THD 45 ELL CPVC |
| CB04650 | UPC Code N/A 039923182425 | Size (Dimensions) N/A 1 1/2 | Connection Type N/A F x F | Description N/A 510633 1-1/2 THD 45 ELL CPVC |
| CB04700 | UPC Code N/A 039923182449 | Size (Dimensions) N/A 2 | Connection Type N/A F x F | Description N/A 510633 2 THD 45 ELL CPVC |
| CB04750 | UPC Code N/A 039923182463 | Size (Dimensions) N/A 2 1/2 | Connection Type N/A F x F | Description N/A 510633 2-1/2 THD 45 ELL CPVC |
| CB04800 | UPC Code N/A 039923182487 | Size (Dimensions) N/A 3 | Connection Type N/A F x F | Description N/A 510633 3 THD 45 ELL CPVC |
| CB04850 | UPC Code N/A 039923182500 | Size (Dimensions) N/A 4 | Connection Type N/A F x F | Description N/A 510633 4 THD 45 ELL CPVC |

