-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
4701 - Coupling Slip x Slip - CPVC-CTS
CPVC-CTS Fittings
The CPVC-CTS coupling features female socket connections and is used to connect two lengths of CPVC-CTS piping. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Chlorinated Polyvinyl Chloride (CPVC) has proven to be an excellent material for hot corrosive liquids, hot and cold water distribution, and similar applications above the temperature range of PVC. CPVC will not rust, pit, scale or corrode. CPVC fittings are easy to install and are joined by solvent cementing or threading. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. FlowGuard Gold® is a registered trademark of The Lubrizol Corporation.
Material Number |
UPC Code |
Connection Type |
Size |
Description |
Weight |
|---|---|---|---|---|---|
| M001100 | UPC Code N/A 039923107466 | Connection Type N/A Slip x Slip | Size N/A 1/2 | Description N/A 4701 1/2 SXS COUP CPVC CTS | Weight N/A 0.017 lb |
| M001250 | UPC Code N/A 039923107480 | Connection Type N/A Slip x Slip | Size N/A 3/4 | Description N/A 4701 3/4 SXS COUP CPVC CTS | Weight N/A 0.030 lb |
| M001300 | UPC Code N/A 039923107503 | Connection Type N/A Slip x Slip | Size N/A 3/4 x 1/2 | Description N/A 4701R 3/4X1/2 SXS COUP CPVC CTS | Weight N/A 0.022 lb |
| M001450 | UPC Code N/A 039923107527 | Connection Type N/A Slip x Slip | Size N/A 1 | Description N/A 4701 1 SXS COUP CPVC CTS | Weight N/A 0.049 lb |
| M001500 | UPC Code N/A 039923107565 | Connection Type N/A Slip x Slip | Size N/A 1 x 3/4 | Description N/A 4701R 1X3/4 SXSCOUP CPVC CTS | Weight N/A 0.040 lb |
| M001700 | UPC Code N/A 039923107534 | Connection Type N/A Slip x Slip | Size N/A 1 1/4 | Description N/A 4701 1 1/4 SXS COUP CPVC CTS | Weight N/A 0.088 lb |
| M002000 | UPC Code N/A 039923107541 | Connection Type N/A Slip x Slip | Size N/A 1 1/2 | Description N/A 4701 1 1/2 SXS COUP CPVC CTS | Weight N/A 0.140 lb |
| M002350 | UPC Code N/A 039923107558 | Connection Type N/A Slip x Slip | Size N/A 2 | Description N/A 4701 2 SXS COUP CPVC CTS | Weight N/A 0.305 lb |

