-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC-480-Y-LF - Ring Check® In-line Lift Check Valve - Bronze, 250 PSI, Press Ends
Check Valves
The Ring Check® valve’s design has an in-line, spring assisted self-closing disc. The two-piece valve features a stainless steel stem and resilient PTFE disc. The valve is recommended for domestic hot and cold water, HVAC (condensers, chilled water, hot water heating). As an addition to the NIBCO® Press System®, the press end connections make the Ring Check quick and easy to install. he.When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty.
Material Number |
UPC Code |
Valve Size |
Description |
Weight |
|---|---|---|---|---|
| NF932W6 | UPC Code N/A 039923430540 | Valve Size N/A 1/2 | Description N/A PC480W-LF 1/2 PRESS RING CK VALVE BRZ BU | Weight N/A 0.484 lb |
| NF932W8 | UPC Code N/A 039923430557 | Valve Size N/A 3/4 | Description N/A PC480W-LF 3/4 PRESS RING CK VALVE BRZ BU | Weight N/A 0.686 lb |
| NF932WA | UPC Code N/A 039923430564 | Valve Size N/A 1 | Description N/A PC480W-LF 1 PRESS RING CHK VALVE BRZ BU | Weight N/A 1.068 lb |
| NF932WB | UPC Code N/A 039923430571 | Valve Size N/A 1 1/4 | Description N/A PC480W-LF 1 1/4 PRESS RING CK VALVE BRZ B | Weight N/A 1.528 lb |
| NF932WC | UPC Code N/A 039923430588 | Valve Size N/A 1 1/2 | Description N/A PC480W-LF 1 1/2 PRESS RING CK VALVE BRZ B | Weight N/A 2.116 lb |
| NF932WD | UPC Code N/A 039923430595 | Valve Size N/A 2 | Description N/A PC480W-LF 2 PRESS RING CHK VALVE BRZ BUN | Weight N/A 3.396 lb |
| NF932X6 | UPC Code N/A 039923430489 | Valve Size N/A 1/2 | Description N/A PC-480-Y-LF 1/2 PRESS RING CK VLV BRZ Y | Weight N/A 0.483 lb |
| NF932X8 | UPC Code N/A 039923430496 | Valve Size N/A 3/4 | Description N/A PC-480-Y-LF 3/4 PRESS RING CK VLV BRZ Y | Weight N/A 0.685 lb |
| NF932XA | UPC Code N/A 039923430502 | Valve Size N/A 1 | Description N/A PC-480-Y-LF 1 PRESS RING CHK VLV BRZ Y | Weight N/A 1.063 lb |
| NF932XB | UPC Code N/A 039923430519 | Valve Size N/A 1 1/4 | Description N/A PC-480-Y-LF 1 1/4 PRESS RING CK VLV BRZ Y | Weight N/A 1.519 lb |
| NF932XC | UPC Code N/A 039923430526 | Valve Size N/A 1 1/2 | Description N/A PC-480-Y-LF 1 1/2 PRESS RING CK VLV BRZ Y | Weight N/A 2.106 lb |
| NF932XD | UPC Code N/A 039923430533 | Valve Size N/A 2 | Description N/A PC-480-Y-LF 2 PRESS RING CHK VLV BRZ Y | Weight N/A 3.381 lb |

