-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
H-107xW Series - Forged DZR Brass In-Line Spring Check Valve
Check Valves
Forged DZR Brass In-Line Spring Check Valve
Stainless Steel Spring
Soft Seat (FKM)
Material Number |
Connection Type |
Valve Size |
Cv Coefficient |
Cracking Pressure |
|---|---|---|---|---|
| H-10741W | Connection Type N/A FIP | Valve Size N/A 3/8 | Cv Coefficient N/A 2.40 | Cracking Pressure N/A 1.45 psi |
| H-10742W | Connection Type N/A FIP | Valve Size N/A 1/2 | Cv Coefficient N/A 3.78 | Cracking Pressure N/A 1.00 psi |
| H-10743W | Connection Type N/A FIP | Valve Size N/A 3/4 | Cv Coefficient N/A 6.65 | Cracking Pressure N/A 0.75 psi |
| H-10744W | Connection Type N/A FIP | Valve Size N/A 1 | Cv Coefficient N/A 9.20 | Cracking Pressure N/A 0.50 psi |
| H-10745W | Connection Type N/A FIP | Valve Size N/A 1 1/4 | Cv Coefficient N/A 14.90 | Cracking Pressure N/A 0.40 psi |
| H-10746W | Connection Type N/A FIP | Valve Size N/A 1 1/2 | Cv Coefficient N/A 20.90 | Cracking Pressure N/A 0.30 psi |
| H-10747W | Connection Type N/A FIP | Valve Size N/A 2 | Cv Coefficient N/A 34.50 | Cracking Pressure N/A 0.15 psi |
| H-10751W | Connection Type N/A SWT | Valve Size N/A 3/8 | Cv Coefficient N/A 2.00 | Cracking Pressure N/A 1.50 psi |
| H-10752W | Connection Type N/A SWT | Valve Size N/A 1/2 | Cv Coefficient N/A 2.80 | Cracking Pressure N/A 1.00 psi |
| H-10753W | Connection Type N/A SWT | Valve Size N/A 3/4 | Cv Coefficient N/A 5.70 | Cracking Pressure N/A 0.75 psi |
| H-10754W | Connection Type N/A SWT | Valve Size N/A 1 | Cv Coefficient N/A 8.70 | Cracking Pressure N/A 0.50 psi |
| H-10755W | Connection Type N/A SWT | Valve Size N/A 1 1/4 | Cv Coefficient N/A 14.70 | Cracking Pressure N/A 0.40 psi |
| H-10756W | Connection Type N/A SWT | Valve Size N/A 1 1/2 | Cv Coefficient N/A 20.50 | Cracking Pressure N/A 0.30 psi |
| H-10757W | Connection Type N/A SWT | Valve Size N/A 2 | Cv Coefficient N/A 34.40 | Cracking Pressure N/A 0.15 psi |

