CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® swing check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NJ73004 | N/A 039923633439 | N/A 1/4 | N/A S -- Female Solder Cup | N/A S413B 1/4 CXC 125# CHECK BRZ DISC | N/A Non-Manual |
| NJ73005 | N/A 039923633446 | N/A 3/8 | N/A S -- Female Solder Cup | N/A S413B 3/8 CXC 125# CHECK BRZ DISC | N/A Non-Manual |
| NJ73006 | N/A 039923633453 | N/A 1/2 | N/A S -- Female Solder Cup | N/A S413B 1/2 CXC 125# CHECK BRZ DISC | N/A Non-Manual |
| NJ73008 | N/A 039923633460 | N/A 3/4 | N/A S -- Female Solder Cup | N/A S413B 3/4 CXC 125# CHECK BRZ DISC | N/A Non-Manual |
| NJ7300A | N/A 039923633477 | N/A 1 | N/A S -- Female Solder Cup | N/A S413B 1 CXC 125# CHECK BRZ DISC | N/A Non-Manual |
| NJ7300B | N/A 039923633484 | N/A 1 1/4 | N/A S -- Female Solder Cup | N/A S413B 1 1/4 CXC 125# CHECK BRZ DISC | N/A Non-Manual |
| NJ7300C | N/A 039923633491 | N/A 1 1/2 | N/A S -- Female Solder Cup | N/A S413B 1 1/2 CXC 125# CHECK BRZ DISC | N/A Non-Manual |
| NJ7300D | N/A 039923633507 | N/A 2 | N/A S -- Female Solder Cup | N/A S413B 2 CXC 125# CHECK BRZ DISC | N/A Non-Manual |
| NJ73W06 | N/A 039923365712 | N/A 1/2 | N/A S -- Female Solder Cup | N/A S413BX 1/2 SW CK CLEANED FOR OXYGEN | N/A Non-Manual |
| NJ73W08 | N/A 039923365729 | N/A 3/4 | N/A S -- Female Solder Cup | N/A S413BX 3/4 SW CK CLEANED FOR OXYGEN | N/A Non-Manual |
| NJ73W0A | N/A 039923365736 | N/A 1 | N/A S -- Female Solder Cup | N/A S413BX 1 SW CK CLEANED FOR OXYGEN | N/A Non-Manual |
| NJ73W0B | N/A 039923365743 | N/A 1 1/4 | N/A S -- Female Solder Cup | N/A S413BX 1 1/4 SW CK CLEANED FOR OXYGEN | N/A Non-Manual |
| NJ73W0C | N/A 039923365750 | N/A 1 1/2 | N/A S -- Female Solder Cup | N/A S413BX 1 1/2 SW CK CLEANED FOR OXYGEN | N/A Non-Manual |
| NJ73W0D | N/A 039923365767 | N/A 2 | N/A S -- Female Solder Cup | N/A S413BX 2 SW CK CLEANED FOR OXYGEN | N/A Non-Manual |