CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® cast iron check valve features flanged end connections for easy installation. It is equipped with a bolted bonnet for maintenance accessibility. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NHE30JD | N/A 039923703019 | N/A 2 | N/A F -- Flanged | N/A F918N 2 FLG CHECK CAST IRON | N/A Non-Manual |
| NHE30JE | N/A 039923703026 | N/A 2 1/2 | N/A F -- Flanged | N/A F918N 2 1/2 FLG CHECK CAST IRON | N/A Non-Manual |
| NHE30JF | N/A 039923703033 | N/A 3 | N/A F -- Flanged | N/A F918N 3 FLG CHECK CAST IRON | N/A Non-Manual |
| NHE30JH | N/A 039923703040 | N/A 4 | N/A F -- Flanged | N/A F918N 4 FLG CHECK CAST IRON | N/A Non-Manual |
| NHE30JJ | N/A 039923703057 | N/A 5 | N/A F -- Flanged | N/A F918N 5 FLG CHECK CAST IRON | N/A Non-Manual |
| NHE30JK | N/A 039923703064 | N/A 6 | N/A F -- Flanged | N/A F918N 6 FLG CHECK CAST IRON | N/A Non-Manual |
| NHE30JL | N/A 039923703071 | N/A 8 | N/A F -- Flanged | N/A F918N 8 FLG CHECK CAST IRON | N/A Non-Manual |
| NHE30JM | N/A 039923703088 | N/A 10 | N/A F -- Flanged | N/A F918N 10 FLG CHECK CAST IRON | N/A Non-Manual |
| NHE30JN | N/A 039923703095 | N/A 12 | N/A F -- Flanged | N/A F918N 12 FLG CHECK CAST IRON | N/A Non-Manual |
| NHE30KD | N/A 039923703323 | N/A 2 | N/A F -- Flanged | N/A F918NTG 2 FLG CK W/PTFE GASKET CI | N/A Non-Manual |
| NHE30KL | N/A 039923703385 | N/A 8 | N/A F -- Flanged | N/A F918NTG 8 FLG CK W/PTFE GASKET CI | N/A Non-Manual |
| NHE3U1E | N/A 039923703231 | N/A 2 1/2 | N/A F -- Flanged | N/A F918NLW 2 1/2 FLG CK W/LEV&WT CI | N/A Non-Manual |
| NHE3U1F | N/A 039923703248 | N/A 3 | N/A F -- Flanged | N/A F918NLW 3 FLG CK W/LEV&WT CI | N/A Non-Manual |
| NHE3U1H | N/A 039923703255 | N/A 4 | N/A F -- Flanged | N/A F918NLW 4 FLG CK W/LEV&WT CI | N/A Non-Manual |
| NHE3U1K | N/A 039923703279 | N/A 6 | N/A F -- Flanged | N/A F918NLW 6 FLG CK W/LEV&WT CI | N/A Non-Manual |
| NHE3U1L | N/A 039923703286 | N/A 8 | N/A F -- Flanged | N/A F918NLW 8 FLG CK W/LEV&WT CI | N/A Non-Manual |
| NHE3U2H | N/A 039923703149 | N/A 4 | N/A F -- Flanged | N/A F918NLS 4 FLG CK W/LEV&SPG CI | N/A Non-Manual |