CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® bronze check valve features threaded end connections for ease of installation. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NL7K004 | N/A 039923636324 | N/A 1/4 | N/A T -- Female NPT Thread (FIPT) | N/A T433Y 1/4 THD 150# CHECK PTFE DISC | N/A Non-Manual |
| NL7K005 | N/A 039923636331 | N/A 3/8 | N/A T -- Female NPT Thread (FIPT) | N/A T433Y 3/8 THD 150# CHECK PTFE DISC | N/A Non-Manual |
| NL7K006 | N/A 039923636348 | N/A 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T433Y 1/2 THD 150# CHECK PTFE DISC | N/A Non-Manual |
| NL7K008 | N/A 039923636355 | N/A 3/4 | N/A T -- Female NPT Thread (FIPT) | N/A T433Y 3/4 THD 150# CHECK PTFE DISC | N/A Non-Manual |
| NL7K00A | N/A 039923636362 | N/A 1 | N/A T -- Female NPT Thread (FIPT) | N/A T433Y 1 THD 150# CHECK PTFE DISC | N/A Non-Manual |
| NL7K00B | N/A 039923636379 | N/A 1 1/4 | N/A T -- Female NPT Thread (FIPT) | N/A T433Y 1 1/4 THD 150# CHECK PTFE DISC | N/A Non-Manual |
| NL7K00C | N/A 039923636386 | N/A 1 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T433Y 1 1/2 THD 150# CHECK PTFE DISC | N/A Non-Manual |
| NL7K00D | N/A 039923636393 | N/A 2 | N/A T -- Female NPT Thread (FIPT) | N/A T433Y 2 THD 150# CHECK PTFE DISC | N/A Non-Manual |
| NL7K00E | N/A 039923636409 | N/A 2 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T433Y 2 1/2 THD 150# CHECK PTFE DISC | N/A Non-Manual |
| NL7K00F | N/A 039923636416 | N/A 3 | N/A T -- Female NPT Thread (FIPT) | N/A T433Y 3 THD 150# CHECK PTFE DISC | N/A Non-Manual |
| NL7K024 | N/A 039923636690 | N/A 1/4 | N/A T -- Female NPT Thread (FIPT) | N/A T433YX 1/4 CHECK CLEANED FOR OXYGEN | N/A Non-Manual |
| NL7K025 | N/A 039923636706 | N/A 3/8 | N/A T -- Female NPT Thread (FIPT) | N/A T433YX 3/8 CHECK CLEANED FOR OXYGEN | N/A Non-Manual |
| NL7K026 | N/A 039923636713 | N/A 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T433YX 1/2 CHECK CLEANED FOR OXYGEN | N/A Non-Manual |
| NL7K028 | N/A 039923636720 | N/A 3/4 | N/A T -- Female NPT Thread (FIPT) | N/A T433YX 3/4 CHECK CLEANED FOR OXYGEN | N/A Non-Manual |
| NL7K02A | N/A 039923636737 | N/A 1 | N/A T -- Female NPT Thread (FIPT) | N/A T433YX 1 CHECK CLEANED FOR OXYGEN | N/A Non-Manual |
| NL7K02B | N/A 039923636744 | N/A 1 1/4 | N/A T -- Female NPT Thread (FIPT) | N/A T433YX 1 1/4 CHECK CLEANED FOR OXYGEN | N/A Non-Manual |
| NL7K02C | N/A 039923636751 | N/A 1 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T433YX 1 1/2 CHECK CLEANED FOR OXYGEN | N/A Non-Manual |
| NL7K02D | N/A 039923636768 | N/A 2 | N/A T -- Female NPT Thread (FIPT) | N/A T433YX 2 CHECK CLEANED FOR OXYGEN | N/A Non-Manual |
| NL7K02E | N/A 039923636775 | N/A 2 1/2 | N/A T -- Female NPT Thread (FIPT) | N/A T433YX 2 1/2 CHECK CLEANED FOR OXYGEN | N/A Non-Manual |
| NL7K02F | N/A 039923636782 | N/A 3 | N/A T -- Female NPT Thread (FIPT) | N/A T433YX 3 CHECK CLEANED FOR OXYGEN | N/A Non-Manual |