CAD/BIM eCatalog
Batch CAD Cart (0)
▾
Check valves prevent backflow by automatically closing when fluid reverses direction. The check valve is recommended for commercial and industrial water applications only. Wafer checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Connection Type |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLN50XD | N/A 039923327192 | N/A 2 | N/A W -- Wafer | N/A W920W-LF 2 TWIN DISC WAFER CK | N/A Non-Manual |
| NLN50XE | N/A 039923327215 | N/A 2 1/2 | N/A W -- Wafer | N/A W920W-LF 2 1/2 TWIN DISC WAFER CK | N/A Non-Manual |
| NLN50XF | N/A 039923327222 | N/A 3 | N/A W -- Wafer | N/A W920W-LF 3 TWIN DISC WAFER CK | N/A Non-Manual |
| NLN50XH | N/A 039923327239 | N/A 4 | N/A W -- Wafer | N/A W920W-LF 4 TWIN DISC WAFER CK | N/A Non-Manual |
| NLN50XJ | N/A 039923327253 | N/A 5 | N/A W -- Wafer | N/A W920W-LF 5 TWIN DISC WAFER CK | N/A Non-Manual |
| NLN50XK | N/A 039923327277 | N/A 6 | N/A W -- Wafer | N/A W920W-LF 6 TWIN DISC WAFER CK | N/A Non-Manual |
| NLN50XL | N/A 039923327291 | N/A 8 | N/A W -- Wafer | N/A W920W-LF 8 TWIN DISC WAFER CK | N/A Non-Manual |
| NLN50XM | N/A 039923327307 | N/A 10 | N/A W -- Wafer | N/A W920W-LF 10 TWIN DISC WAFER CK | N/A Non-Manual |
| NLN50XN | N/A 039923327314 | N/A 12 | N/A W -- Wafer | N/A W920W-LF 12 TWIN DISC WAFER CK | N/A Non-Manual |
| NLN50XT | N/A 039923327338 | N/A 14 | N/A W -- Wafer | N/A W920W-LF 14 TWIN ALUBRZ DISC WAFR CK CI | N/A Non-Manual |
| NLN50XU | N/A 039923327345 | N/A 16 | N/A W -- Wafer | N/A W920W-LF 16 TWIN ALUBRZ DISC WAFR CK CI | N/A Non-Manual |
| NLN50XV | N/A 039923327352 | N/A 18 | N/A W -- Wafer | N/A W920W-LF 18 TWIN ALUBRZ DISC WAFR CK CI | N/A Non-Manual |
| NLN50XW | N/A 039923327376 | N/A 20 | N/A W -- Wafer | N/A W920W-LF 20 TWIN ALUBRZ DISC WAFR CK CI | N/A Non-Manual |
| NLN50XX | N/A 039923327390 | N/A 24 | N/A W -- Wafer | N/A W920W-LF 24 TWIN ALUBRZ DISC WAFR CK CI | N/A Non-Manual |