-
Products
-
Systems
-
Brands
- Resources
-
Join Our Team
-
Products
-
Systems
-
Brands
-
Resources
-
Join Our Team
- Contact Us
- Build-A-Submittal
Products
Systems
Brands
Resources
CAD/BIM Solutions
eServices
Valves
System Management
Fittings
Tools, Pipe & Accessories
NIBCO
Webstone®
Join Our Team
Core Values
Life at NIBCO
Locations
System Control
System Quality
Temperature Control
Metal Fittings
Plastic Fittings
Industrial Plastic Fittings
585HP
NIBCO Press Systems
Wrot Racer Push Fittings
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Blytheville, Arkansas
- Buena Vista, Virginia
- Elkhart, Indiana
- Goshen, Indiana
- Greensboro, Georgia
- Łódź, Poland
- McAllen, Texas
- Nacogdoches, Texas
- Reynosa, Mexico
- Stuarts Draft, Virginia
- Worcester, Massachusetts
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- Ball Valves
- Ball Valves - Combination
- Boiler Drains
- Butterfly Valves
- Check Valves
- Gate Valves
- Globe & Angle Valves
- High Performance Butterfly Valves
- Hose Bibbs & Sillcocks
- Stop and Waste Valves
- Supply Stops
- Industrial Plastic Valves
- Underplaster Valves
- Press Tools & Accessories
- PEX Tools & Accessories
- Push Tools & Accessories
- Fittings Accessories (Poland)
- Webstone Tools & Accessories
- Chemtrol Tools & Accessories
- Valve Accessories
- Pipe (Poland)
- Balancing Valves
- Differential Pressure By-Pass
- Electric Actuators & Accessories
- Pneumatic Actuators & Accessories
- Pressure Relief Valves
- Sampling Valves
- ABS DWV Fittings
- PVC DWV Fittings
- CPVC-CTS Fittings
- PVC Schedule 40 Fittings
- Polypropylene Insert Fittings
-
Isolator Ball Valve®
-
Pro-Pal®
-
Hydro-Core®
-
E-X-P®
-
Connections for Every Job
-
System Quality
- Ball Valves
- Fittings
- Low Pressure
- Isolator® w/ Rotating Flange
- Isolator® w/ Fixed Flange
- Isolator® w/ Round Flange for Variable Speed Pumps
- Isolator® Select™
- Double-Flanged Check
- Ball Drain Solutions
- Dielectric Solutions
- Hydronic Solutions
- Tee & Elbow Valves
- Valves & Accessories
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
N200135 - Butterfly Valve - Cast Iron, International, Wafer Type
Butterfly Valves
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Material Number |
UPC Code |
Connection Type |
Valve Size |
Valve Operator |
Description |
|---|---|---|---|---|---|
| NLJ100D | UPC Code N/A 039923772749 | Connection Type N/A W -- Wafer | Valve Size N/A 2 | Valve Operator N/A Lever-Lock Handle | Description N/A N200135LH 2 WAFER/EPDM/AL BRZ BFV W/LH |
| NLJ100E | UPC Code N/A 039923772756 | Connection Type N/A W -- Wafer | Valve Size N/A 2 1/2 | Valve Operator N/A Lever-Lock Handle | Description N/A N200135LH 2-1/2 WAFER/EPDM/AL BRZ BFV/LH |
| NLJ100F | UPC Code N/A 039923772763 | Connection Type N/A W -- Wafer | Valve Size N/A 3 | Valve Operator N/A Lever-Lock Handle | Description N/A N200135LH 3 WAFER/EPDM/AL BRZ BFV W/LH |
| NLJ100H | UPC Code N/A 039923772770 | Connection Type N/A W -- Wafer | Valve Size N/A 4 | Valve Operator N/A Lever-Lock Handle | Description N/A N200135LH 4" WAFER/EPDM/AL BRZ BFV W/LH |
| NLJ110H | UPC Code N/A 039923772671 | Connection Type N/A W -- Wafer | Valve Size N/A 4 | Valve Operator N/A Gear Operator | Description N/A N200135GO 4 WAFER/EPDM/AL BRZ BFV W/GO |
| NLJ100J | UPC Code N/A 039923772787 | Connection Type N/A W -- Wafer | Valve Size N/A 5 | Valve Operator N/A Lever-Lock Handle | Description N/A N200135LH 5 WAFER/EPDM/AL BRZ BFV W/LH |
| NLJ100K | UPC Code N/A 039923772794 | Connection Type N/A W -- Wafer | Valve Size N/A 6 | Valve Operator N/A Lever-Lock Handle | Description N/A N200135LH 6 WAFER/EPDM/AL BRZ BFV W/LH |
| NLJ110K | UPC Code N/A 039923772695 | Connection Type N/A W -- Wafer | Valve Size N/A 6 | Valve Operator N/A Gear Operator | Description N/A N200135GO 6 WAFER/EPDM/AL BRZ BFV W/GO |
| NLJ100L | UPC Code N/A 039923772800 | Connection Type N/A W -- Wafer | Valve Size N/A 8 | Valve Operator N/A Lever-Lock Handle | Description N/A N200135LH 8 WAFER/EPDM/AL BRZ BFV W/LH |
| NLJ110L | UPC Code N/A 039923772701 | Connection Type N/A W -- Wafer | Valve Size N/A 8 | Valve Operator N/A Gear Operator | Description N/A N200135GO 8 WAFER/EPDM/AL BRZ BFV W/GO |
| NLJ100M | UPC Code N/A 039923772817 | Connection Type N/A W -- Wafer | Valve Size N/A 10 | Valve Operator N/A Lever-Lock Handle | Description N/A N200135LH 10 WAFER/EPDM/AL BRZ BFV W/LH |
| NLJ110M | UPC Code N/A 039923772718 | Connection Type N/A W -- Wafer | Valve Size N/A 10 | Valve Operator N/A Gear Operator | Description N/A N200135GO 10 WAFER/EPDM/AL BRZ BFV W/GO |
| NLJ110N | UPC Code N/A 039923772725 | Connection Type N/A W -- Wafer | Valve Size N/A 12 | Valve Operator N/A Gear Operator | Description N/A N200135GO 12 WAFER/EPDM/AL BRZ BFV W/GO |

