CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with stainless steel disc is recommended for the higher pressure requirements of systems today and chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design eliminates the need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH945M | N/A 039923288158 | N/A 10 | N/A Gear Operator | N/A WD50225 10 WAFER BFV GEAR OP DI 285 PSI | N/A Quarter-Turn |
| NLH940M | N/A 039923288073 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WD50220 10 WAFER BFV BARE STEM DI 285 | N/A Quarter-Turn |
| NLH945N | N/A 039923288165 | N/A 12 | N/A Gear Operator | N/A WD50225 12 WAFER BFV GEAR OP DI 285 PSI | N/A Quarter-Turn |
| NLH940N | N/A 039923288080 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WD50220 12 WAFER BFV BARE STEM DI 285 | N/A Quarter-Turn |
| NLH943D | N/A 039923287861 | N/A 2 | N/A Lever-Lock Handle | N/A WD50223 2 WAFER BFV L/LK HNDL DI 285 | N/A Quarter-Turn |
| NLH940D | N/A 039923287830 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WD50220 2 WAFER BFV BARE STEM DI 285 | N/A Quarter-Turn |
| NLH943E | N/A 039923287878 | N/A 2 1/2 | N/A Lever-Lock Handle | N/A WD50223 21/2 WAFER BFV L/LK HNDL DI 285 | N/A Quarter-Turn |
| NLH940E | N/A 039923287847 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WD50220 21/2 WAFER BFV BARE STM DI 285 | N/A Quarter-Turn |
| NLH943F | N/A 039923287885 | N/A 3 | N/A Lever-Lock Handle | N/A WD50223 3 WAFER BFV L/LK HNDL DI 285 PSI | N/A Quarter-Turn |
| NLH940F | N/A 039923287854 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WD50220 3 WAFER BFV BARE ST DI 285PSI | N/A Quarter-Turn |
| NLH943H | N/A 039923288097 | N/A 4 | N/A Lever-Lock Handle | N/A WD50223 4 WAFER BFV L/LK HNDL DI 285 PSI | N/A Quarter-Turn |
| NLH940H | N/A 039923288035 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WD50220 4 WAFER BFV BARE STEM DI 285 | N/A Quarter-Turn |
| NLH943J | N/A 039923288103 | N/A 5 | N/A Lever-Lock Handle | N/A WD50223 5 WAFER BFV L/LK HNDL DI 285 PSI | N/A Quarter-Turn |
| NLH945J | N/A 039923322678 | N/A 5 | N/A Gear Operator | N/A WD50225 5 WAFER BFV GEAR OP DI 285 PSI | N/A Quarter-Turn |
| NLH940J | N/A 039923288042 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WD50220 5 WAFER BFV BARE STEM DI 285 | N/A Quarter-Turn |
| NLH943K | N/A 039923288110 | N/A 6 | N/A Lever-Lock Handle | N/A WD50223 6 WAFER BFV L/LK HNDL DI 285 PSI | N/A Quarter-Turn |
| NLH945K | N/A 039923288134 | N/A 6 | N/A Gear Operator | N/A WD50225 6 WAFER BFV GEAR OP DI 285 PSI | N/A Quarter-Turn |
| NLH940K | N/A 039923288059 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WD50220 6 WAFER BFV BARE STEM DI 285 | N/A Quarter-Turn |
| NLH943L | N/A 039923288127 | N/A 8 | N/A Lever-Lock Handle | N/A WD50223 8 WAFER BFV L/LK HNDL DI 285 PSI | N/A Quarter-Turn |
| NLH945L | N/A 039923288141 | N/A 8 | N/A Gear Operator | N/A WD50225 8 WAFER BFV GEAR OP DI 285 PSI | N/A Quarter-Turn |
| NLH940L | N/A 039923288066 | N/A 8 | N/A Bare Stem / Bare Shaft | N/A WD50220 8 WAFER BFV BARE STEM DI 285 | N/A Quarter-Turn |