CAD/BIM eCatalog
Batch CAD Cart (0)
▾
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® butterfly valves are backed by the NIBCO 5-year 125% limited warranty.
Material Number |
UPC Code |
Valve Size |
Valve Operator |
Description |
Turns/Operation |
|---|---|---|---|---|---|
| NLH720M | N/A 039923237606 | N/A 10 | N/A Gear Operator | N/A WD30005 10 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLH700M | N/A 039923237477 | N/A 10 | N/A Bare Stem / Bare Shaft | N/A WD30000 10 250PSI ALUM BRZ EPDM BARE STE | N/A Quarter-Turn |
| NLH720N | N/A 039923237613 | N/A 12 | N/A Gear Operator | N/A WD30005 12 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLH700N | N/A 039923237484 | N/A 12 | N/A Bare Stem / Bare Shaft | N/A WD30000 12 250PSI ALUM BRZ EPDM BARE STE | N/A Quarter-Turn |
| NLH710D | N/A 039923237491 | N/A 2 | N/A Lever-Lock Handle | N/A WD30003 2 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLH700D | N/A 039923237392 | N/A 2 | N/A Bare Stem / Bare Shaft | N/A WD30000 2 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLH710E | N/A 039923237507 | N/A 2 1/2 | N/A Lever-Lock Handle | N/A WD30003 21/2 250PSI ALUM BRZ EPDM LEVER | N/A Quarter-Turn |
| NLH700E | N/A 039923237408 | N/A 2 1/2 | N/A Bare Stem / Bare Shaft | N/A WD30000 21/2 250PSI ALUM BRZ EPDM BARE | N/A Quarter-Turn |
| NLH710F | N/A 039923237514 | N/A 3 | N/A Lever-Lock Handle | N/A WD30003 3 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLH700F | N/A 039923237422 | N/A 3 | N/A Bare Stem / Bare Shaft | N/A WD30000 3 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLH710H | N/A 039923237521 | N/A 4 | N/A Lever-Lock Handle | N/A WD30003 4 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLH720H | N/A 039923237569 | N/A 4 | N/A Gear Operator | N/A WD30005 4 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLH700H | N/A 039923237439 | N/A 4 | N/A Bare Stem / Bare Shaft | N/A WD30000 4 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLH710J | N/A 039923237538 | N/A 5 | N/A Lever-Lock Handle | N/A WD30003 5 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLH720J | N/A 039923237576 | N/A 5 | N/A Gear Operator | N/A WD30005 5 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLH700J | N/A 039923237446 | N/A 5 | N/A Bare Stem / Bare Shaft | N/A WD30000 5 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLH710K | N/A 039923237545 | N/A 6 | N/A Lever-Lock Handle | N/A WD30003 6 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLH720K | N/A 039923237583 | N/A 6 | N/A Gear Operator | N/A WD30005 6 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLH700K | N/A 039923237453 | N/A 6 | N/A Bare Stem / Bare Shaft | N/A WD30000 6 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |
| NLH710L | N/A 039923237552 | N/A 8 | N/A Lever-Lock Handle | N/A WD30003 8 250PSI ALUM BRZ EPDM LEVER HDL | N/A Quarter-Turn |
| NLH720L | N/A 039923237590 | N/A 8 | N/A Gear Operator | N/A WD30005 8 250PSI ALUM BRZ EPDM GEAR OP | N/A Quarter-Turn |
| NLH700L | N/A 039923237460 | N/A 8 | N/A Bare Stem / Bare Shaft | N/A WD30000 8 250PSI ALUM BRZ EPDM BARE STEM | N/A Quarter-Turn |